STPSC6H12

Active

1200 V, 6 A High Surge Silicon Carbide Power Schottky Diode

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • ST's 1200 V high-performance rectifier is specifically designed to be used in photo-voltaic inverters or in applications where negligible switching losses are required.

    The STPSC6H12 helps to increase the application efficiency yield by up to 2% thanks to its ability to work at high frequency whatever the temperature.
    The central lead of the DPAK package is removed to meet the IEC60664 and UL 840 standard requirements for a higher voltage.
    These characteristics make it the best-in-class 1200 V diode.

    Key Features

    • High frequency free-wheel / boost diode
    • Robust high-voltage periphery
    • Ultrafast high voltage switching independent of temperature

Recommended for you

Related Applications

Lighting and Controls

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finders Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC6H12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPSC6H12B-TR1
Active
DPAK HV 2L Industrial Ecopack1 (*)

STPSC6H12B-TR1

Package:

DPAK HV 2L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK HV 2L

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPSC6H12B-TR1 Available at 2 distributors

Distributor availability ofSTPSC6H12B-TR1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 42 1 Order Now
Farnell Element14 EUROPE 2188 1 Order Now

Distributor reported inventory date: 2021-01-15

Distributor Name

DIGIKEY

Stock

42

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2188

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-15

Active
EAR99 NEC Tape And Reel DPAK HV 2L - - 1.28 / 100
MORE INFO

Junction Temperature (°C) (max):

175

Country of Origin:

PHILIPPINES

STPSC6H12B-TR1

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.28 / 100

Distributor availability ofSTPSC6H12B-TR1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 42 1 Order Now
Farnell Element14 EUROPE 2188 1 Order Now

Distributor reported inventory date: 2021-01-15

Distributor Name

DIGIKEY

Stock

42

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2188

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DPAK HV 2L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.28 / 100

Junction Temperature (°C) (max)

175

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors