Product overview
Description
The STTH240F04 uses ST’s 400 V planar technology. The STTH240F04 is especially suited for switching welding equipments. The device, housed in ISOTOP package, has in the meantime a low thermal resistance, and a high electrical isolation, which make it particularly efficient in high power converters requiring to be safe for the end user.-
All features
- Ultrafast switching
- Low reverse current
- Low thermal resistance
- Reduces switching and conduction losses
- Package insulation voltage:
- Terminal to case: 2500 VAC during 1 minute at TC= 125 °C
- Diode to diode: 1500 VDC during 1 minute at TC= 125 °C
- ECOPACK®2 compliant component
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Mar 2020 |
06 Mar 2020
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
24 Mar 2020 |
24 Mar 2020
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jun 2020 |
16 Jun 2020
|
|||
25 Aug 2020 |
25 Aug 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
24 Feb 2016 |
24 Feb 2016
|
|||
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 14 Dec 2020 |
14 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH240F04TV1 |
NRND
|
ISOTOP | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STTH240F04TV1 | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tube | ISOTOP | 0 | 150 | 150 | MOROCCO |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors