STTH4R06DEE

NRND

600, 4 A Turbo 2 Ultrafast Diode

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STTH4R06 series uses ST’s new 600 V planar Pt doping technology. The STTH4R06 is specially suited for switching mode base drive and transistor circuits. Packaged in PowerFLAT™, this device is intended for use in low profil applications.
  • All features

    • Very low switching losses
    • High frequency and high pulse current operation
    • Low thermal resistance
    • High junction temperature
    • ECOPACK®2 compliant component

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finders Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH4R06DEE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STTH4R06DEE-TR
NRND
PowerFLAT 3.3x3.3 Industrial Ecopack2

STTH4R06DEE-TR

Package:

PowerFLAT 3.3x3.3

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerFLAT 3.3x3.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STTH4R06DEE-TR No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel PowerFLAT 3.3x3.3 - -
MORE INFO

Junction Temperature (°C) (max):

150

Country of Origin:

PHILIPPINES

STTH4R06DEE-TR

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerFLAT 3.3x3.3

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Junction Temperature (°C) (max)

150

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors