Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STTH5L04 series uses ST’s new 400 V planar Pt doping technology. The STTH5L04 is specially suited for switching mode base drive and transistor circuits.

    Packaged in PowerFLAT™, this device is intended for use in low profile applications.

    Key Features

    • Very low switching losses
    • High frequency and high pulse current operation
    • Low thermal resistance
    • High junction temperature
    • ECOPACK®2 compliant component

Sample & Buy

Part Number
Marketing Status
Budgetary Price (US$)*
Quantity
Package
Packing Type
Junction Temperature (°C) (max)
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STTH5L04DEE-TR
Active
0.439 100 PowerFLAT 3.3x3.3 Tape And Reel 150 EAR99 PHILIPPINES No availability of distributors reported, please contact our sales office

STTH5L04DEE-TR

Marketing Status

Active

Unit Price (US$)

0.439

Unit Price (US$)

0.439*

Quantity

100

Package

PowerFLAT 3.3x3.3

Packing Type

Tape And Reel

Junction Temperature (°C) (max)

150

ECCN (US)

EAR99

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      Diode product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9073
      Turbo 2 ultrafast recovery diode
      1.0
      93.19 KB
      PDF
      DS9073

      Turbo 2 ultrafast recovery diode

    • Description Version Size Action
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN5088
      Rectifiers thermal management, handling and mounting recommendations
      2.0
      2.32 MB
      PDF
      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN5088

      Rectifiers thermal management, handling and mounting recommendations

    • Description Version Size Action
      TN1173
      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
      5.0
      1.04 MB
      PDF
      TN1173

      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      200 V, 300 V, 400 V ultrafast diode PSpice models (.lib & .olb) 6.0
      107.79 KB
      ZIP

      200 V, 300 V, 400 V ultrafast diode PSpice models (.lib & .olb)

Publications and Collaterals

    • Description Version Size Action
      New W series of ultrafast rectifiers for welding applications 1.0
      1.43 MB
      PDF
      PSMC flat package Schottky and Ultrafast rectifiers 1.0
      1.47 MB
      PDF
      ST Diodes Finder : the new app for Android and iOS 2.0
      1.46 MB
      PDF

      New W series of ultrafast rectifiers for welding applications

      PSMC flat package Schottky and Ultrafast rectifiers

      ST Diodes Finder : the new app for Android and iOS

    • Description Version Size Action
      Diodes and rectifiers selection guide 2.0
      815.09 KB
      PDF

      Diodes and rectifiers selection guide

    • Description Version Size Action
      Brochure Power management guide 10.2018
      4.42 MB
      PDF

      Brochure Power management guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STTH5L04DEE-TR
Active
PowerFLAT 3.3x3.3 Industrial Ecopack2

STTH5L04DEE-TR

Package:

PowerFLAT 3.3x3.3

Material Declaration**:

Marketing Status

Active

Package

PowerFLAT 3.3x3.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.