Product overview
Description
The STTH80S06, which is using ST Turbo 2 600 V technology, is specially suited for use in switching power supplies, and solar inverters. Thanks to its low VFcharacteristics, as well as fast recovery, this device exhibits high performance in free-wheeling applications or boost converters working at switching frequency up to 100 kHz.-
All features
- Ultrafast switching
- Low reverse current
- Low thermal resistance
- Reduces switching and conduction losses
- Repetitive peak reverse voltage specified from -40 °C to +175 °C
Featured Videos
Getting started with Schottky and FERD eTool video
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 29 Apr 2022 | 29 Apr 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH80S06W | Active | DO-247 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STTH80S06W | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | DO-247 | - | - | 175 | CHINA | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors