P-NUCLEO-6180A1

Active

VL6180V1 Nucleo pack - NEW - Includes VL6180V1 Expansion board and STM32F401RE Nucleo

Download databrief
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The P-NUCLEO-6180A1 is an evaluation pack that provides an introduction to the proximity ranging capabilities of the VL6180 sensor, combined with the powerful STM32F401RE microcontroller.

    The VL6180 is based on patented FlightSense technology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180 precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).
    The STM32 Nucleo board, NUCLEO-F401RE, provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features.

    Key Features

    • 1x VL6180 proximity Time-of-Flight (ToF) sensor
      • 4-digit display, displaying the distance of a target from the proximity sensor
      • Excellent ranging accuracy, independent of reflectance of the target
    • 1x NUCLEO-F401RE board
    • Power management access point
    • Equipped with Arduino UNO R3 connector
    • RoHS compliant
    • Full system SW (software) is supplied and can be downloaded on www.st.com/VL6180 from the Tools & Software page
    • 3x VL6180 breakout boards can be connected on the N-NUCLEO-6180A1 expansion board, in order to integrate the VL6180 in customer’s application.

Recommended for you

Related Products

Ecosystems

Embedded Software

Embedded Software

    • Part Number

      P-NUCLEO-6180A1 pack PC graphical user interface (GUI)

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB4089
      Proximity Time-of-Flight sensor Nucleo pack based on VL6180 for STM32F401RE
      1.0
      1.83 MB
      PDF
      DB4089

      Proximity Time-of-Flight sensor Nucleo pack based on VL6180 for STM32F401RE

    • Description Version Size Action
      UM2657
      How to use the VL6180 proximity sensor X-NUCLEO-6180A1 expansion board with the STM32 Nucleo board
      1.1
      1.5 MB
      PDF
      UM2657

      How to use the VL6180 proximity sensor X-NUCLEO-6180A1 expansion board with the STM32 Nucleo board

Presentations & Training Material

    • Description Version Size Action
      X-NUCLEO-6180A1 Quick start guide 1.0
      1.37 MB
      PDF

      X-NUCLEO-6180A1 Quick start guide

Publications and Collaterals

    • Description Version Size Action
      STM32_Nucleo_expansion_boards_Motor_control_selection_guide 1.0
      777.64 KB
      PDF

      STM32_Nucleo_expansion_boards_Motor_control_selection_guide

    • Description Version Size Action
      STM32 Open Development Environment Brochure 17.09
      1.21 MB
      PDF

      STM32 Open Development Environment Brochure

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
P-NUCLEO-6180A1
Active
Ecopack1

P-NUCLEO-6180A1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
P-NUCLEO-6180A1 Available at 2 distributors

Distributor availability ofP-NUCLEO-6180A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 46 1 Order Now
MOUSER WORLDWIDE 27 1 Order Now

Distributor reported inventory date: 2020-07-30

Distributor Name

DIGIKEY

Stock

46

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

27

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-07-30

Buy now VL6180V1
Active
ST EAR99 NEC Stock available CHINA

P-NUCLEO-6180A1

Core Product

VL6180V1

Marketing Status

Active

Budgetary Price (US$)*/Qty

Distributor availability ofP-NUCLEO-6180A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 46 1 Order Now
MOUSER WORLDWIDE 27 1 Order Now

Distributor reported inventory date: 2020-07-30

Distributor Name

DIGIKEY

Stock

46

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

27

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-07-30

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors