Product overview
Description
The SATEL-VL53L7 package includes two breakout boards, which can be easily integrated into the customer's devices.
The PCB section that embeds the VL53L7 series Time-of-Flight sensor module is perforated. The developers can then break off the mini-PCB and use it in a 3.3 V supply application via flying wires.
The breakout boards support two products, VL53L7CX and VL53L7CH.
The VL53L7CX is an 8x8 multizone, ToF ranging sensor. Based on STMicroelectronics FlightSense technology, the sensor is designed to provide accurate ranging up to 350 cm with a 90° diagonal FoV.
The VL53L7CH is the perfect Time-of-Flight sensor enabling AI applications, with ultrawide 90° diagonal FoV and low-power consumption. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring multizone raw data from a high-performance multizone ToF sensor.
This makes it easier to integrate the SATEL-VL53L7 breakout boards into the development and evaluation devices, thanks to their small size.
-
All features
- Breakout boards based on the VL53L7 series for STM32 Nucleo
- VL53L7CX Time-of-Flight (ToF) 8x8 multizone ranging sensor with 90 degrees FoV
- VL53L7CH Artificial intelligence enabler, Time-of-Flight (ToF) 8x8 multizone sensor with 90 degrees FoV
- Divisible board that can be used as a mini-PCB breakout board, easy to integrate into the customer's device
- Two breakout boards available in the package
- Compatible with X-NUCLEO-53L7A1
- Breakout boards based on the VL53L7 series for STM32 Nucleo
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 26 Jun 2025 | 26 Jun 2025 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jun 2025 | 26 Jun 2025 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jun 2025 | 26 Jun 2025 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SATEL-VL53L7 | Active | Ecopack2 | |
SATEL-VL53L7
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SATEL-VL53L7 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
SATEL-VL53L7 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors