Product overview
Description
The STDES-OUT03DO8 is an application example for an eight-channel digital output module based on the physical stack through the Arduino connectors of up to four X-NUCLEO-OUT03A1 on a NUCLEO-F401RE running STSW-OUT3D8F4 (or on a NUCLEO-G431RB running STSW-OUT3D8G4). Each X-NUCLEO-OUT03A1 mounts an IPS2050H and offers two independent output channels designed to drive industrial loads with current capability up to 2.5 A. The proper configuration of few resistors and jumpers enables the input signal driving and diagnostic signal monitoring of the stacked boards. The stacked boards share the same supply rail by paralleling the connection on CN1[2, 3] (supply rail +) and CN1 [4] (ground rail).The companion software STSW-OUT3D8F4 runs on the NUCLEO-F401RE and enables the control of up to four stacked X-NUCLEO-OUT03A1 and the communication with the STSW-IFAPGUI. The STSW-OUT3D8G4, companion software designed to run on the NUCLEO-G431RB, ensures the same functionalities and interfacing capabilities.
The STDES-OUT03DO8 is a fully assembled kit developed for performance evaluation only, not available for sale.
-
All features
- 8 to 33 V/0 to 2.5 A per-channel operating voltage range
- Extended voltage operating range (all J3 open) up to 60 V/2.5 A per channel
- Green LEDs for output on/off status
- Red LEDs for per-channel diagnostic (overload and overheating)
- 5 kV galvanic isolation
- Supply rail reverse polarity protection
- EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-4, IEC61000-4-5, IEC61000-4-8
- RoHS and WEEE compliant
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 07 Jun 2022 | 07 Jun 2022 | |
ZIP | 1.0 | 12 Apr 2022 | 12 Apr 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Apr 2022 | 15 Apr 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Apr 2022 | 15 Apr 2022 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STDES-OUT03DO8 | Active | - | |
STDES-OUT03DO8
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STDES-OUT03DO8 | No availability of distributors reported, please contact our sales office | IPS2050H | Active | ST | - | - | Not for sale | - | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors