Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The X-NUCLEO-6180A1 expansion board features the VL6180 proximity sensor, based on ST’s FlightSense, Time-of- Flight technology. It is an evaluation board that provides an introduction to the proximity ranging capabilities of the VL6180 module.

    The VL6180 is based on patented FlightSense technology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180 precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).
    It is compatible with the STM32 Nucleo board family, and with the Arduino UNO R3 connector layout.
    Several ST expansion boards can be superposed through the Arduino connectors, which allows for the development of VL6180 applications with Bluetooth or WiFi interface (for example).

    Key Features

    • VL6180 Time-of-Flight (ToF) proximity sensor
    • Ranging measurement up to 62 cm
    • 4-digit display, displaying the distance of a target from the proximity sensor
    • Excellent ranging accuracy, independent of the reflectance of the target
    • In order to easily integrate multiple VL6180 devices into customer devices, up to 3 external breakout VL6180 boards can be connected to the expansion board
    • Breakout boards can be ordered using the reference VL6180-SATEL
    • Compatible with STM32 Nucleo board family
    • Equipped with ArduinoTM UNO R3 connector
    • RoHS compliant.
    • Full system software supplied, downloadable from www.st.com/vl6180 in the folder “Tools & Software”

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-6180A1

      Active

      Proximity ToF sensor software expansion for STM32Cube

      STM32 ODE Sense SW ST
      X-CUBE-6180A1

      Description:

      Proximity ToF sensor software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG012

      Active

      P-NUCLEO-6180A1 pack PC graphical user interface (GUI)

      Proximity Sensors Software ST
      STSW-IMG012

      Description:

      P-NUCLEO-6180A1 pack PC graphical user interface (GUI)

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-6180A1
Active
Ecopack1

X-NUCLEO-6180A1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-6180A1 Available at 4 distributors

Distributor availability ofX-NUCLEO-6180A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 37 1 Order Now
MOUSER WORLDWIDE 20 1 Order Now
Farnell Element14 EUROPE 32 1 Order Now
ANGLIA Live EUROPE 5 1 Order Now

Distributor reported inventory date: 2020-12-04

Distributor Name

DIGIKEY

Stock

37

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

20

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

32

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

5

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-12-04

Buy Direct VL6180V1
Active
ST EAR99 NEC Stock available CHINA 30.0 / 1

X-NUCLEO-6180A1

Core Product

VL6180V1

Marketing Status

Active

Budgetary Price (US$)*/Qty

30.0 / 1

Distributor availability ofX-NUCLEO-6180A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 37 1 Order Now
MOUSER WORLDWIDE 20 1 Order Now
Farnell Element14 EUROPE 32 1 Order Now
ANGLIA Live EUROPE 5 1 Order Now

Distributor reported inventory date: 2020-12-04

Distributor Name

DIGIKEY

Stock

37

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

20

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

32

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

5

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-12-04

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

30.0 / 1

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors