Product overview
Description
The X-NUCLEO-IKS01A1 is a motion MEMS and environmental sensor evaluation board system.
It is compatible with the Arduino UNO R3 connector layout, and is designed around STMicroelectronics’ LSM6DS0 3-axis accelerometer + 3-axis gyroscope, the LIS3MDL 3-axis magnetometer, the HTS221 humidity and temperature sensor and the LPS25HB* pressure sensor.
The X-NUCLEO-IKS01A1 interfaces with the STM32 microcontroller via the I²C pin, and it is possible to change the default I²C port.
-
All features
- LSM6DS0: MEMS 3D accelerometer (±2/±4/±8 g) + 3D gyroscope (±245/±500/±2000 dps)
- LIS3MDL: MEMS 3D magnetometer (±4/ ±8/ ±12/ 16 gauss)
- LPS25HB*: MEMS pressure sensor, 260-1260 hPa absolute digital output barometer
- HTS221: capacitive digital relative humidity and temperature
- DIL 24-pin socket available for additional MEMS adapters and other sensors (UV index)
- Free comprehensive development firmware library and example for all sensors compatible with STM32Cube firmware
- Compatible with STM32 Nucleo boards
- Equipped with Arduino UNO R3 connector
- RoHS compliant
You might also like...
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 3.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 3.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|
| X-NUCLEO-IKS01A1 | NRND | Ecopack2 | |
X-NUCLEO-IKS01A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-IKS01A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-IKS01A1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors