ADLATUS® – THE EMBEDDED FLASH BOOTLOADER
Are you looking for a reliable solution for programming your devices throughout the product life cycle?
With ADLATUS® you benefit from a comprehensive concept – from development and production to service, the ADLATUS® embedded flashloader forms the basis that will enable you to program your devices reliably at any time.
Whether it is a single µC, multi-processor systems, or special slave components, you can count on ADLATUS®. ADLATUS® allows you to program the application software and data records. And if your programming requirements increase, this is no problem as universal software interfaces enable you to integrate peripheral components such as security modules very easily.
To keep your hardware costs under control, we have designed ADLATUS® to be undemanding in terms of resources, flexible, and easy to adapt.
Generic Bootloader and Bootmanager
- ADLATUS® STM32 Software Components
Encryption, Firmware Signature, Data Compression, Seed&Key, Gateway, Components Protection etc.
- FlashCedere® Conformance Tester
FlashCedere checks ADLATUS for compliance to update protocol (time-content-sequence)
- ADLATUS® Flasher
ADLATUS PC tool for programming STM32, ADLATUS Flasher DLL for end-of-line-programming (EOLP)
- ADLATUS STM32 Bootloader: Object Oriented Software Design, coding according to ASPICE V3.1and ASIL B
Benefits
Software Update Solution for STM32 Microcontroller for Development, Production and Service
Configurable ADLATUS Bootloader with minimal hardware dependency.
ADLATUS software code contains only the software components actually used.
Support of different communication protocols for CAN, CAN-Open, UART, SPI etc.
FlashCedere Conformance Tester for automated testing and project-release of the ADLATUS STM32 Bootloader.
Evaluation Version: Yes
Deliverables: Binaries
License type: License
License Type | License |
Deliverable | Binary |
Demo Version | Yes |
Supported MCUs | STM32 |
Supported Devices | STM32 |
Site |
ST Products |
---|