Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The ST AppDrone is designed for the STEVAL-FCU001V1 evaluation board.

    It is available for Android™ and acts as a drone remote controller via BLE using the BlueST protocol.
    AppDrone provides an easy-to-use interface to make piloting easier for beginners.
    After turning the STEVAL-FCU001V1 evaluation board on, you must activate Bluetooth on your smartphone or tablet and open the application: AppDrone automatically detects and displays visible boards. You should select the preferred one to start the connection.
    From the application home screen, you can easily access your settings for piloting as well as some flight parameters.

    Key Features

    • Easy access to pilot settings and flight parameters
    • Based on BlueST-SDK library available on GitHub
    • Automatic detection of the STEVAL-FCU001V1 via BLE
    • Complete source code available on GitHub

Get Software

Recommended for you

Embedded Software

    • Part Number

      Reference design firmware for mini drones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3482
      Drone remote controller app for Android
      1.0
      176.8 KB
      PDF
      DB3482

      Drone remote controller app for Android

Legal

    • Description Version Size Action
      SLA0068
      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS
      1.57
      122.48 KB
      PDF
      SLA0068

      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS