Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The ST BlueMS is the application available for Android and iOS that shows the data exported by a BLE device using the BlueST protocol (e.g. FP-SNS-ALLMEMS1 STM32ODE function pack).

    The app shows different panels based on the data types exported by the firmware, including: environmental data, MEMS sensor fusion, plot, activity recognition, carry position, acceleration event, BlueVoice, pedometer, switch, motion intensity, compass, cloud logging, node status.
    All the data received by the app can be logged in CVS files and exported by e-mail.
    If the firmware supports the functionality, the application can also show a serial console to exchange string messages with the board. This functionality is also used to upgrade the board firmware.
    Both Android and iOS applications support the Bluetooth secure pairing with pin.
    For Android it is also possible to use an NFC tag to read the pin and trigger the connection with the node.

    Key Features

    • Sensor data reception and command transmission over Bluetooth Low Energy (BLE).
    • Support for multiple STM32ODE function packs and boards.
    • Available on Android and iOS app stores.
    • Cross-platform user interface and functionality.
    • Based on BlueST-SDK library.
    • Data logging support.
    • Data plotting support.
    • Included serial console (stdout/stdin/stderr) over Bluetooth.
    • Secure pairing (with pin) support.
    • Data publishing on the cloud support.

Get Software

Embedded Software

    • Part Number

      Bluetooth low energy, MEMS sensors and battery management firmware for wearable applications

    • Part Number

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32Cube function pack for IoT node with NFC, BLE connectivity and environmental, motion and time-of-flight sensors

      STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

    • Part Number

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB2761
      BlueMS application for Android and iOS
      3.0
      495.1 KB
      PDF
      DB2761

      BlueMS application for Android and iOS

    • Description Version Size Action
      UM1997
      Getting started with the ST BlueMS 3.x application
      3.0
      3.43 MB
      PDF
      UM1997

      Getting started with the ST BlueMS 3.x application

Presentations & Training Material

    • Description Version Size Action
      How to use BlueCoin with STBlueMS mobile app hand-on and LABs 1.0
      5.44 MB
      PDF

      How to use BlueCoin with STBlueMS mobile app hand-on and LABs