Enea Linux is a Yocto-compatible Linux distribution for STM32MP. It offloads you from challenges that you would face if building and maintaining a Linux distribution yourself. Enea Linux enables high throughput, low latency, networking, virtualization, and provides open-source development tools exclusively.
A known weakness of the open source model is the lack of defined support and customer-specific adaptations. Enea provides customer-tailored Linux kernel configurations and BSPs, and has service capabilities for unique customer requirements on embedded Linux. Enea also provides prompt help with world-class support, and best-in-class trainings certified by the Linux Foundation.
Support and Customer Focus:
- Customer-tailored, optimized Linux kernel configurations and distributions
- BSP layers for customers’ hardware
- Cyclic tests and benchmarks on hosted customers’ hardware
- Source code upstreamed on request when beneficial for the customer
- Trainings approved by the Linux Foundation
- Enea Linux is supported throughout the entire product lifecycle
License Compliance and IPR:
- License analysis
- Compliance program
- License compliance training
Verification:
- Thorough testing with daily automated tests and continuous benchmark tests
- Packages, toolchains, tools, drivers, standards, and performance verified on various hosts and reference boards
- ptest framework invented by Enea
Development Tools:
- Eclipse tools and command-line tools from open source tools only (Yocto ADT)
- Tools for the entire development chain
- Customized image creation
- Application testing (QEMU), debugging, tracing and profiling
- Kernel debugging (KGDB)
Secured:
- Continuous security
- Early awareness via OSS Security Group Security patches provided
- Well established security incident management process
License Type | Commercial with free trial version |
Deliverable | Binary,Source |
Supported MCUs | STM32MP1 |
Supported Devices | STM32 |
Proposed Services | Application SW |
Site |
ST Products |
---|