LoRaWAN software expansion for STM32Cube (UM2073)

LoRa® is a long range wireless area network allowing low-power sensors to report over ranges of up to a dozen kilometers.

The I-CUBE-LRWAN Expansion Package consists of a set of libraries and application examples for STM32L0, STM32L1 and STM32L4 Series microcontrollers acting as end-devices.

This package supports the SX1276MB1MAS, SX1276MB1LAS, SX1272MB2DAS, and the new radio generation sx126x mounted on SX1262DVK1DAS, SX1262DVK1CAS and SX1262DVK1BAS LoRa® radio expansion boards, provided by SEMTECH.

This package includes an application running on NUCLEO-L053R8, NUCLEO-L152RE, NUCLEO-L476RG and B-L072Z-LRWAN1 Discovery kits embedding the CMWX1ZZABZ-091 LoRa® module from Murata. It also supports a USI® LoRaWAN™ technology module through the I-NUCLEO-LRWAN1 expansion board and the RiSiNGHF® modem RHF0M003 mounted on LRWAN-NS1 expansion board available in P-NUCLEO-LRWAN3 (coming soon). The application reads sensor data from the X-NUCLEO-IKS01A2 expansion board and sends the sensor data to the LoRa® network in class A. For further details about the components of the LoRa® middleware library, refer to the STM32 LoRa® software expansion for STM32Cube User manual (UM2073).

Key Features

  • Compliant with the LoRa Alliance™ specification protocol, named LoRaWAN™ version V1.0.3 March 2018
  • Bidirectional end-devices with class A, class B and class C protocol support
  • EU 868 MHz ISM band ETSI (European telecommunications standards institute) compliant
  • EU 433 MHz ISM band ETSI compliant
  • US 915 MHz ISM band FCC (federal communications commission) compliant
  • End-device activation either through OTAA (over-the-air activation) or ABP (activation-by-personalization)
  • Adaptive data rate support
  • LoRaWAN™ test application for certification tests included
  • Low-power optimized
  • Full STM32 portfolio compatibility
  • Compliant with the CMWX1ZZABZ-091 LoRa® module from Murata
  • Compliant with the WM-SG-SM-42 LoRa®module from USI
  • Compliant with the RHF0M003 modem from RiSiNGHF®
  • Easy secure element integration

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2961 DB2961: STM32 LoRa® software expansion for STM32Cube 8.0 161 KB
Application Notes
Description Version Size
AN4967 AN4967: Examples of AT commands on I-CUBE-LRWAN 5.0 690 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2073 UM2073: STM32 LoRa® software expansion for STM32Cube™ 8.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
IoT connectivity made easier with STM32 MCUs and LoRa 1.3 2 MB
STM32 and STM8 embedded software solutions 6.0 2 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.09 1 MB
Sensor & motion algorithm software pack for STM32Cube 1.0 544 KB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 5.1 87 KB

Tools and Software

Development Tools
Software Development Tools
Ecosystems
Cloud
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number General Description Software Version Supplier Marketing Status GitHub link Download
I-CUBE-LRWAN LoRaWAN software expansion for STM32Cube (UM2073) 1.2.1 ST Active -

 

Support & Community


×