STM32Cube nRF51 Bluetooth Low Energy (BLE) embedded software

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2815 DB2815: STM32Cube nRF51 Bluetooth Low Energy (BLE) embedded software 1.0 114 KB
Application Notes
Description Version Size
AN4605 AN4605: STM32-nRF51822 Bluetooth low energy (BLE) system solution 2.0 2 MB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 6.0 2 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.09 1 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.10 86 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
I-CUBE-nRF51DRV 1.0.0 Active ST

 

×