Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • STSW-ST25RU003 software comprises of the ST25RU3993 firmware source, which is a USB/UART bridge over USB controlled application for STM32L476.

    It allows the GUI on the PC to control the ST25RU3993 on the ST25RU3993-EVAL board and exchange arbitrary RF frames. The provided project is ready to be compiled using the Keil® toolchain.

    Key Features

    • The ST25RU3993-EVAL board is a Gen2 compliant RAIN® reader demonstration board and is composed, among other parts, of an ST25RU3993 (high performance RAIN® reader) and an STM32L4 microcontroller
    • The ST25RU3993-EVAL board is controlled by the PC software and connected via USB/UART bridge.
    • The software supports the following RF protocols and features:
      • ISO 18000-61 in direct mode
      • ISO 18000-62 in direct mode
      • EPC Class 1 Gen2 (ISO 18000-63)
      • Carrier cancellation
      • ST25RU3993 register access
      • Inventory with auto acknowledge
      • RSSI display
      • RSSI mode selection
      • Frequency profile selection
      • Automatic supply voltage control
      • Transmit power control
      • Internal and external PA selection
      • Carrier sense mode
      • Data rate selection
      • Sensitivity control
      • Automatic antenna port switching
      • Anti-collision slot management
      • CW and continuous modulation mode
      • Direct commands
      • RSSI and reflected power sweeps
      • Tag access
      • Generic tag command tool
      • Function assignment to tag Read
      • Saving and recalling configuration

Get Software

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3340
      Firmware source for ST25RU3993-EVAL board
      2.0
      127.53 KB
      PDF
      DB3340

      Firmware source for ST25RU3993-EVAL board

Legal

    • Description Version Size Action
      SLA0051
      MyLiberty V1 - SOFTWARE LICENSE AGREEMENT
      2.14
      101.13 KB
      PDF
      SLA0051

      MyLiberty V1 - SOFTWARE LICENSE AGREEMENT