X-CUBE-IPS

Active
Design Win

Software expansion for STM32Cube driving industrial digital output based on IPS

Get Software Download databrief

Product overview

Description

The X-CUBE-IPS expansion software package for STM32Cube runs on the STM32 and includes drivers that control the industrial intelligent power switches (IPS) mounted on the following expansion boards:

  • X-NUCLEO-OUT01A2, 8-ch galvanic isolated high-side digital output based on ISO8200BQ
  • X-NUCLEO-OUT03A1, 2-ch high-side digital output based on IPS2050H
  • X-NUCLEO-OUT04A1, 2-ch high-side digital output based on IPS2050H-32
  • X-NUCLEO-OUT05A1, 1-ch high-side digital output based on IPS1025H
  • X-NUCLEO-OUT06A1, 1-ch high-side digital output based on IPS1025H-32
  • X-NUCLEO-OUT08A1, 1-ch high-side digital output based on IPS160HF
  • X-NUCLEO-OUT09A1, 8-ch high-side digital output based on IPS8160HQ
  • X-NUCLEO-OUT10A1, 1-ch high-side digital output based on IPS161HF
  • X-NUCLEO-OUT11A1, 8-ch galvanic isolated high-side digital output based on ISO808
  • X-NUCLEO-OUT12A1, 8-ch galvanic isolated high-side digital output with SPI interface based on ISO808A
  • X-NUCLEO-OUT13A1, 8-ch galvanic isolated high-side digital output based on ISO808-1
  • X-NUCLEO-OUT14A1, 8-ch galvanic isolated high-side digital output with SPI interface based on ISO808A-1
  • X-NUCLEO-OUT15A1, 1-ch high-side digital output based on IPS1025HF
  • X-NUCLEO-OUT19A1, 8-ch high-side digital output based on IPS8160HQ-1
  • X-NUCLEO-OUT16A1, 8-ch high-side digital output with parallel and SPI (8/16-bit) interface based on IPS8200HQ
  • X-NUCLEO-OUT17A1, 8-ch high-side digital output with parallel and SPI (8/16-bit) interface based on IPS8200HQ-1

This software allows controlling the output channels of the expansion boards when connected to a NUCLEO-F401RE or NUCLEO-G431RB development board.

It is possible to build systems with multiple boards stacked to evaluate multichannel digital output modules, even with different output current capabilities.

Each output channel can be switched into the steady-state mode or PWM mode.

In the PWM mode, the software allows you to program the expansion boards to be switched on and off using a specific frequency and duty cycle.

The software included in the package can be used in three integrated development environments (IDEs): IAR, Keil®, and STM32CubeIDE.

  • All features

    • Software package to build applications using the expansion boards that mount the industrial intelligent power switches (IPS)
    • Includes ready-to-use firmware to evaluate easily the driving and diagnostic capabilities of the IPS products for industrial loads
    • Support for NUCLEO-F401RE and NUCLEO-G431RB development boards
    • GPIOs, PWMs, and IRQs
    • Fault/diagnostics interrupt handling
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages --
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeG4

      Active

      STM32Cube MCU Package for STM32G4 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages --
      STM32CubeG4

      Description:

      STM32Cube MCU Package for STM32G4 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-OUT01A2

      Active

      Industrial digital output expansion board based on ISO8200BQ for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT01A2

      Description:

      Industrial digital output expansion board based on ISO8200BQ for STM32 Nucleo

      X-NUCLEO-OUT03A1

      Active

      Industrial digital output expansion board based on IPS2050H for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT03A1

      Description:

      Industrial digital output expansion board based on IPS2050H for STM32 Nucleo

      X-NUCLEO-OUT04A1

      Active

      Industrial digital output expansion board based on IPS2050H-32 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT04A1

      Description:

      Industrial digital output expansion board based on IPS2050H-32 for STM32 Nucleo

      X-NUCLEO-OUT05A1

      Active

      Industrial digital output expansion board based on IPS1025H for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT05A1

      Description:

      Industrial digital output expansion board based on IPS1025H for STM32 Nucleo

      X-NUCLEO-OUT06A1

      Active

      Industrial digital output expansion board based on IPS1025H-32 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT06A1

      Description:

      Industrial digital output expansion board based on IPS1025H-32 for STM32 Nucleo

      X-NUCLEO-OUT08A1

      Active

      Industrial digital output expansion board based on IPS160HF for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT08A1

      Description:

      Industrial digital output expansion board based on IPS160HF for STM32 Nucleo

      X-NUCLEO-OUT09A1

      Active

      Industrial digital output expansion board based on IPS8160HQ for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT09A1

      Description:

      Industrial digital output expansion board based on IPS8160HQ for STM32 Nucleo

      X-NUCLEO-OUT10A1

      Active

      Industrial digital output expansion board based on IPS161HF for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT10A1

      Description:

      Industrial digital output expansion board based on IPS161HF for STM32 Nucleo

      X-NUCLEO-OUT11A1

      Active

      Industrial digital output expansion board based on ISO808 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT11A1

      Description:

      Industrial digital output expansion board based on ISO808 for STM32 Nucleo

      X-NUCLEO-OUT12A1

      Active

      Industrial digital output expansion board based on ISO808A for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT12A1

      Description:

      Industrial digital output expansion board based on ISO808A for STM32 Nucleo

      X-NUCLEO-OUT13A1

      Active

      Industrial digital output expansion board based on ISO808-1 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT13A1

      Description:

      Industrial digital output expansion board based on ISO808-1 for STM32 Nucleo

      X-NUCLEO-OUT14A1

      Active

      Industrial digital output expansion board based on ISO808A-1 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT14A1

      Description:

      Industrial digital output expansion board based on ISO808A-1 for STM32 Nucleo

      X-NUCLEO-OUT15A1

      Active

      Industrial digital output expansion board based on IPS1025HF for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT15A1

      Description:

      Industrial digital output expansion board based on IPS1025HF for STM32 Nucleo

      X-NUCLEO-OUT16A1

      Active

      Industrial digital output expansion board based on IPS8200HQ for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT16A1

      Description:

      Industrial digital output expansion board based on IPS8200HQ for STM32 Nucleo

      X-NUCLEO-OUT17A1

      Active

      Industrial digital output expansion board based on IPS8200HQ-1 for STM32 Nucleo

      STM32 ODE Move-Actuate HW --
      X-NUCLEO-OUT17A1

      Description:

      Industrial digital output expansion board based on IPS8200HQ-1 for STM32 Nucleo

      X-NUCLEO-OUT19A1

      Active

      Industrial digital output expansion board based on IPS8160HQ-1 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT19A1

      Description:

      Industrial digital output expansion board based on IPS8160HQ-1 for STM32 Nucleo