Product overview
Description
On the basis of the ST Quality foundations, the STM32 microcontrollers portfolio and the STM32 embedded safety features, the STM32 SIL functional safety design package helps users to market STM32-based safety critical applications quickly, targeting the industry safety standard IEC 61508:2010 safety integrity level (SIL2/SIL3) in domains such as industrial, motor control, factory automation, or power generation/conversion.
The package helps end-users to target safety applications according to various safety standards such as ISO 13849, IEC 62061, and IEC 61800 for the compatible STM32 microcontrollers.
-
All features
- MCU safety manual
- Detailed list of safety requirements (conditions of use) and examples to guide STM32 users to achieve safety integrity level certification in compliance with IEC 61508:2010
- SIL2 safety functions can be implemented with a single STM32 MCU; SIL3 safety functions implementation requires two STM32 MCUs in an 1oo2 scheme
- MCU FMEA
- Detailed list of MCU failure modes and related mitigation measures adopted (qualitative analysis)
- MCU FMEDA snapshot
- Static snapshot reporting failure rates compliant to IEC 61508:2010, computed at both MCU and basic function levels of detail
- X-CUBE-STL library
- Software-based diagnostic suite designed to detect random hardware failures in STM32 application-independent core components (CPU + SRAM + flash memory)
- Compliant to IEC 61508:2010 SC3 (SIL3) development process
- Diagnostic coverage verified by state-of-the-art ST proprietary fault injection methodology
- Application independent: can be used in potentially any end-user application
- Compiler independent: delivered as object code
- Certified by TÜV Rheinland
- Including the X-CUBE-STL user guide, a functional-only document related to STL functions (such as API details and performance figures)
- Including the X-CUBE-STL safety manual, the instructions/conditions of use for end user related to the use of X-CUBE-STL in a safety application
- MCU safety manual
Get Software
Part Number | General Description | Latest version | Supplier | ECCN (EU) | ECCN (US) | Download |
---|---|---|---|---|---|---|
FMEA | Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3 | ST | NEC | 3D991 | Go to site | |
X-CUBE-STL-F0 | Functional safety package | ST | NEC | 3D991 | Go to site | |
FMEDA | Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3 | ST | NEC | 3D991 | Go to site |
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 21 May 2025 | 21 May 2025 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 |
User Manuals (5 of 24)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 24 Jun 2022 | 24 Jun 2022 | ||
2.0 | 10 Sep 2020 | 10 Sep 2020 | ||
2.0 | 10 Jan 2023 | 10 Jan 2023 | ||
1.0 | 10 Mar 2023 | 10 Mar 2023 | ||
8.0 | 06 Jul 2020 | 06 Jul 2020 | ||
5.0 | 02 Mar 2020 | 02 Mar 2020 | ||
5.0 | 21 Sep 2020 | 21 Sep 2020 | ||
8.0 | 03 Jul 2023 | 03 Jul 2023 | ||
8.0 | 20 Sep 2023 | 20 Sep 2023 | ||
7.0 | 05 Aug 2024 | 05 Aug 2024 | ||
4.0 | 26 Jun 2023 | 26 Jun 2023 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
2.0 | 26 Sep 2023 | 26 Sep 2023 | ||
2.0 | 17 Aug 2023 | 17 Aug 2023 | ||
9.0 | 05 Oct 2023 | 05 Oct 2023 | ||
1.0 | 11 Feb 2025 | 11 Feb 2025 | ||
4.0 | 13 Feb 2020 | 13 Feb 2020 | ||
5.0 | 21 Sep 2020 | 21 Sep 2020 | ||
11.0 | 21 Jun 2023 | 21 Jun 2023 | ||
2.0 | 14 Jan 2021 | 14 Jan 2021 | ||
5.0 | 26 Oct 2023 | 26 Oct 2023 | ||
1.0 | 20 Mar 2024 | 20 Mar 2024 | ||
2.0 | 10 Oct 2023 | 10 Oct 2023 | ||
4.0 | 28 Nov 2023 | 28 Nov 2023 |
Presentations (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Aug 2022 | 10 Aug 2022 | ||
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.0 | 13 Dec 2023 | 13 Dec 2023 | ||
1.0 | 10 Aug 2022 | 10 Aug 2022 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
09.21 | 19 Oct 2021 | 19 Oct 2021 | ||
1.0 | 27 Oct 2021 | 27 Oct 2021 |
Product Certifications (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Mar 2022 | 31 Mar 2022 | ||
8.0 | 18 Oct 2024 | 18 Oct 2024 | ||
1.0 | 07 Jun 2023 | 07 Jun 2023 | ||
7.0 | 20 Sep 2024 | 20 Sep 2024 |