X-LINUX-RBT1
Active
Design Win
STM32 MPU software package for X-STM32MP-RBT01

Get Software Download databrief

Product overview

Description

The X-LINUX-RBT1 is a Linux-based software package for X-STM32MP-RBT01 expansion board for developing robotics application targeting STM32MP and other microprocessor platforms.

The X-LINUX-RBT1 provides drivers, APIs, and applications for the X-STM32MP-RBT01 board, which features the STSPIN948 motor driver and various sensors like: ISM330DHCX IMU, IIS2MDC magnetometer sensor, LPS22HH pressure sensor, VL53L5CX ToF sensor.

The software package includes kernel and device tree patches and user-space Python drivers. GTK-based UI app extends the demo application that ships with the MPU discovery boards.

The package exposes various sensor and robotics algorithm APIs, including low-level APIs. The package serves as a starting point for engineers to build various industrial robotics solutions, cleaning robots, toys, rovers.

  • All features

    • Embedded web server with a web client for remote network control
    • Sensor fusion middleware for precise heading and orientation
    • Time-of-Flight based (ToF) obstacle detection
    • Example applications (remote control, fault, and obstacle detection)
    • Data logging capabilities for debugging and AI training

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      I-LINUX-Qt

      Active

      Comprehensive development environment for advanced UI creation on STM32MP2

      Software development tools from partners Qt
      I-LINUX-Qt

      Description:

      Comprehensive development environment for advanced UI creation on STM32MP2
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMP1

      Active

      STM32CubeMP1 Package for STM32MP1 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeMP1

      Description:

      STM32CubeMP1 Package for STM32MP1 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, and examples running on ST boards)

      STM32CubeMP2

      Active

      STM32CubeMP2 Package for STM32MP2 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, FreeRTOS, STM32 USBPD core/device library and examples running on ST boards

      STM32Cube MCU & MPU Packages ST
      STM32CubeMP2

      Description:

      STM32CubeMP2 Package for STM32MP2 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, FreeRTOS, STM32 USBPD core/device library and examples running on ST boards

      STM32MP1Starter

      Active

      STM32MP1 OpenSTLinux Starter Package

      STM32 MPU OpenSTLinux Distribution ST
      STM32MP1Starter

      Description:

      STM32MP1 OpenSTLinux Starter Package
    • Part number
      Status
      Description
      Type
      Supplier

      STM32MP135F-DK

      Active

      Discovery kit with STM32MP135F MPU

      STM32 discovery kits ST
      STM32MP135F-DK

      Description:

      Discovery kit with STM32MP135F MPU
    • Part number
      Status
      Description
      Type
      Supplier

      X-STM32MP-RBT01

      Active

      X-STM32MP expansion board for robotics applications

      Motor control ST
      X-STM32MP-RBT01

      Description:

      X-STM32MP expansion board for robotics applications