ST has developed a complete range of IPAD™ components dedicated to display, camera and keypad interfaces.
These devices provide efficient filtering of wireless frequencies above 800 MHz and superior ESD protection with extremely low clamping voltage.
Available in CSP or micro-QFN packages, these filters are based on RC, LC or common-mode topologies to cover up to 6 GHz applications.
Featured Videos
Smart Antenna Tuning with STMicroelectronics (all LTE bands)
Antenna desense medication with ECMF™ common-mode filters integrating ESD protection
STHVDAC, STPTIC: better sensitivity and longer battery life
-
EMIF08-VID1F3
8 line low capacitance EMI filter and ESD protection
-
EMIF06-VID01F2
6-line EMI filter and ESD protection for display interfaces
-
ECMF06-6AM16
Common mode filter with ESD protection for MIPI D-PHY and MDDI interface
-
EMIF08-1005M16
8-line low capacitance EMI filter and ESD protection
-
EMIF06-1005MX12Y
Automotive grade 6-line low capacitance EMI filter and ESD protection
-
EMIF08-VID01F2
8-line EMI filter and ESD protection for display interfaces
-
EMIF04-1005M8
4-line low capacitance EMI filter and ESD protection
-
EMIF08-LCD04M16
8-line L-C EMI filter and ESD protection for display interfaces
-
EMIF06-1005M12
6-line low capacitance EMI filter and ESD protection