Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

ST’s ECMF™ series offers the industry’s first silicon common-mode filters combined with high-efficiency ESD protection. Available in micro-QFN and CSP packages, this series offers ultra-compact form factors and covers high-speed serial interface standards including USB, MIPI, HDMI, DisplayPort™.

The ECMF devices are designed to avoid RF antenna desense in applications such as mobile phones, notebooks or tablets, and to protect ICs against destructive electrostatic discharges (ESD). They are particularly well suited for IoT applications, frequently subjected to RF link loss, due to the high-speed differential links – USB or MIPI – combined with Bluetooth or WiFi connectivity.

Featured Products

The ECMF™ series features:

  - Ultra-wide differential bandwidth up to 7 GHz
  - High common-mode attenuation from 800 MHz to 5 GHz
  - Compliance with IEC 61000-4-2 level 4 ESD standard
  - Robust ESD protection providing low residual peak voltage
  - Ultra-compact and straightforward flow-through layout
  - Proven compliance with MIPI D-PHY (DSI & CSI) , USB 2.0, USB 3.1 and HDMI 2.0 applications

ST’s new common-mode filter in ultra-compact form factors

Designed to filter and protect high-speed links such as USB3.1 Gen 1 and HDMI2.0, ST’s ECMF4-20A42N10 improves the overall performance and robustness of consumer devices, in less than 3 mm² (1.35 x 2.2mm µQFN package). It suppresses the common-mode noise generated from the high-speed lines which creates LTE, GPS and Wi-Fi 2.4 to 5 GHz bands antenna de-sense and clamps ESD surges down to the 10 V remaining voltage, for silent and robust consumer application designs. 
Get samples now.