Product overview
Description
The ECMF06-6AM16 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY or MDDI. The ECMF06-6AM16 can protect and filter 3 differential lanes.-
All features
- Very large differential bandwidth: higher than 6 GHz
- High common mode attenuation:
- -24 dB at 900 MHz
- -20 dB between 800 MHz and 2.2 GHz
- Very low PCB space consumption
- Thin package: 0.55 mm max
- Lead-free package
- High reduction of parasitic elements through integration
- Complies with the following standards:
- IEC 61000-4-2 level 4:
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
- IEC 61000-4-2 level 4:
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
06 Aug 2019 | 06 Aug 2019 | |||
06 Aug 2019 | 06 Aug 2019 | |||
24 Mar 2020 | 24 Mar 2020 | |||
13 Sep 2018 | 13 Sep 2018 | |||
19 Mar 2021 | 19 Mar 2021 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Presentations (5)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 | 18 Nov 2019 | |||
18 Dec 2015 | 18 Dec 2015 | |||
18 Mar 2021 | 18 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
18 Mar 2021 | 18 Mar 2021 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2021 | 13 Jan 2021 |
White Papers (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Jan 2018 | 12 Jan 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 24 May 2016 | 24 May 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ECMF06-6AM16 | NRND | QFN-16L | Industrial | Ecopack2 | |
ECMF06-6AM16
Package:
QFN-16LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ECMF06-6AM16 | 1 distributors | NRND | EAR99 | NEC | Tape And Reel | QFN-16L | - | - | CHINA | 0.332 / 100 |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.332 / 100(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors