ECMF06-6HSM16

NRND

Common mode filter with ESD protection for high speed serial interface

Download datasheet

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This device is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI Full HD, MIPI, Display Port and other high speed serial interfaces.The device has a very large differential bandwidth to comply with these standards. The device can protect and filter 3 differential lanes.

    Key Features

    • Very large differential bandwidth to comply with HDMI Full HD, MIPI, USB2.0, USB3.0, Display Port and other high speed serial interfaces
    • Provides -20 dB attenuation at 700 MHz in LTE bands
    • High common mode attenuation: -25 dB between 800 MHz - 900 MHz
    • Very low PCB space consumption
    • Thin package: 0.55 mm max.
    • Lead-free package
    • High reduction of parasitic elements through integration.
    • Complies with the following standards:
      • IEC 61000-4-2 level 4:
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)

Sample & Buy

Part Number
Marketing Status
Quantity
Budgetary Price (US$)*
Package
Packing Type
Temperature (°C) ECCN (US)
More info
Order from Distributors
Order from ST
min
max
ECMF06-6HSM16
NRND
- - uQFN-16L Tape And Reel -40 85 EAR99
MORE INFO

Country of Origin:

-

Check Availability

Distributor availability ofECMF06-6HSM16

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2126 1 Order Now

Distributor reported inventory date: 2019-12-13

Distributor Name

Farnell Element14

Stock

2126

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-12-13

ECMF06-6HSM16

Marketing Status

NRND

Quantity

-

Unit Price (US$)

*

Distributor availability ofECMF06-6HSM16

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2126 1 Order Now

Distributor reported inventory date: 2019-12-13

Distributor Name

Farnell Element14

Stock

2126

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-12-13

Unit Price (US$)

-

Package

uQFN-16L

Packing Type

Tape And Reel

Operating Temperature (°C)

(min)

-40

(max)

85

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9819
      Common mode filter with ESD protection for high speed serial interface
      2.0
      526.8 KB
      PDF
      DS9819

      Common mode filter with ESD protection for high speed serial interface

    • Description Version Size Action
      AN4356
      Antenna desense on handheld equipment
      1.2
      1.8 MB
      PDF
      AN4511
      Common mode filters
      2.0
      969.32 KB
      PDF
      AN5241
      Fundamentals of ESD protection at system level
      1.1
      1.45 MB
      PDF
      AN5121
      HDMI ESD protection and signal conditioning products for STBs
      1.2
      2.44 MB
      PDF
      AN3353
      IEC 61000-4-2 standard testing
      1.2
      171.08 KB
      PDF
      AN4540
      MHL link filtering and protection
      1.1
      2.54 MB
      PDF
      AN4871
      USB Type-C protection and filtering
      2.1
      2.42 MB
      PDF
      AN4356

      Antenna desense on handheld equipment

      AN4511

      Common mode filters

      AN5241

      Fundamentals of ESD protection at system level

      AN5121

      HDMI ESD protection and signal conditioning products for STBs

      AN3353

      IEC 61000-4-2 standard testing

      AN4540

      MHL link filtering and protection

      AN4871

      USB Type-C protection and filtering

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      6.0
      444.57 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      ecmf06-6hsm16 OrCad Symbol and Footprint files 1.0
      30.9 KB
      ZIP

      ecmf06-6hsm16 OrCad Symbol and Footprint files

Presentations & Training Material

    • Description Version Size Action
      ECMF™series portfolio overview : common-mode filters embedding ESD protection 1.0
      875.81 KB
      PDF
      USB 2.0 protection and IPAD™ solutions presentation 2.0
      707.4 KB
      PDF
      USB type-C Power Delivery advanced protection fundamentals 1.0
      396.47 KB
      PDF
      USB type-C™ advanced protection solutions quick start guide 2.0
      1.31 MB
      PDF
      USB type-C™ datalines and 'alternate mode' advanced protection fundamentals 1.0
      657.2 KB
      PDF

      ECMF™series portfolio overview : common-mode filters embedding ESD protection

      USB 2.0 protection and IPAD™ solutions presentation

      USB type-C Power Delivery advanced protection fundamentals

      USB type-C™ advanced protection solutions quick start guide

      USB type-C™ datalines and 'alternate mode' advanced protection fundamentals

Publications and Collaterals

    • Description Version Size Action
      EMI/EMC and Co-existence simulation methodology for high performance digital, mixed signal and RF wireless products 1.0
      1.05 MB
      PDF

      EMI/EMC and Co-existence simulation methodology for high performance digital, mixed signal and RF wireless products

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ECMF06-6HSM16
NRND
uQFN-16L Industrial Ecopack2

ECMF06-6HSM16

Package:

uQFN-16L

Material Declaration**:

Marketing Status

NRND

Package

uQFN-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback