EMIF03-SIM02F3

Obsolete

3-line EMI filter and ESD protection for SIM card interfaces

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The EMIF03-SIM02F3 is a highly integrated device designed to suppress EMI / RFI noise in all systems subjected to electromagnetic interferences.

    This filter includes an ESD protection circuitry which prevents damage to the application when subjected to ESD surges up to 15 kV.

    Key Features

    • High reliability offered by monolithic integration
    • High efficiency in ESD suppression
    • Complies with the following standardsIEC 61000-4-2 Level 4 on external and Vcc pins:15 kV (air discharge)8 kV (contact discharge)IEC 61000-4-2 Level 1on internal pins:2 kV (air discharge)2 kV (contact discharge)MIL STD 883E - Method 3015-6 Class 3
    • EMI symmetrical (I/O) low-pass filter
    • Lead-free package
    • High efficiency in EMI filtering
    • Very thin package: 0.60 mm
    • High reduction of parasitic elements through integration and wafer level packaging
    • Very low PCB space consuming: 1.2 mm2
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4382
      3-line IPAD™, EMI filter including ESD protection
      5.1
      280.95 KB
      PDF
      DS4382

      3-line IPAD™, EMI filter including ESD protection