EMIF03-SIM05F3

Obsolete

3-line EMI filter with SWP protection for SIM interfaces

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The EMIF03-SIM05F3 is a highly integrated device designed to protect SIM interface and SWP line against ESD transients and EMI emission.

    The device is the ideal fit for applications using NFC.

    Key Features

    • Lead-free package
    • Very low PCB space consumption
    • Very thin package: < 0.55 mm after reflow
    • High efficiency in ESD suppression IEC6 1000-4-2 level 4
    • High reliability offered by monolithic integration
    • High reduction of parasitic elements through integration and WLCSP packaging
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
        • ± 15 kV (air discharge)
        • ± 8 kV (contact discharge)
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9085
      EMI filter with SWP protection for SIM interface
      1.0
      359.93 KB
      PDF
      DS9085

      EMI filter with SWP protection for SIM interface