EMIF06-uSD04F3

Obsolete

6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The EMIF06-USD04F3 is a highly integrated device based on IPAD technology offering two functions: ESD protection to comply with IEC standard, and EMI filtering to reject mobile phone frequencies.

    Key Features

    • EMI low-pass filter
    • ESD protection ±8 kV (IEC 61000-4-2)
    • Integrated pull up resistors to prevent bus floating when no card is connected
    • 208 MHz clock frequency compatible with SDR104 mode (SD3.0)
    • Lead-free package
    • Benefits
      • Low power consumption
      • Easy layout thanks to smart pin-out configuration
      • Very low PCB space consumption
      • High reliability offered by monolithic integration
      • Reduction of parasitic elements thanks to CSP integration
    • Complies with the following standards:
      • IEC 61000-4-2 level 4:
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9036
      6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection
      4.0
      291.66 KB
      PDF
      DS9036

      6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection