EMIF06-USD14F3

Obsolete

6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The EMIF06-USD14F3 is a 6-line EMI filter dedicated to SD, mini-SD and micro-SD card applications.

    This filter includes ESD protection circuitry, which prevents damage to the protected device when inserting the card. Pull-up resistors are not integrated inside the chip, hence the EMIF06-USD14F3 gives the flexibility to customers to use controllers with embedded resistance. This 6-line IPAD ™ is packaged into a flip-chip solution, saving PCB space.

    Key Features

    • EMI low-pass filter
    • ESD protection ±8 kV (IEC 61000-4-2)
    • 208 MHz clock frequency compatible with SDR104 mode (SD3.0)
    • Optimized PINOUT for easy PCB layout
    • Lead-free package
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11190
      6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection
      1.0
      356.95 KB
      PDF
      DS11190

      6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection

Support & Feedback