EMIF09-SD01F3

NRND

9-line EMI filter and ESD protection for mini and micro SD card interfaces

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • The EMIF09-SD01F3 is a highly integrated array designed to suppress EMI/RFI noise for secure digital memory cards. The EMIF09-SD01F3 is in a Flip Chip package to offer space saving and high RF performance.

    This low-pass filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up 15 kV. This filter also has a low line capacitance to be compatible with high data rate signals.

    Key Features

    • High reliability offered by monolithic integration
    • Very thin package: 0.6 mm
    • 9-line EMI low-pass filter and ESD protection
    • Lead-free package
    • High efficiency in EMI filtering
    • Very low PCB space occupation: < 4 mm2
    • Reduction of parasitic elements thanks to CSP integration
    • 400 µm pitch

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
EMIF09-SD01F3 Chip Scale Package 0.4mm pitch Tape And Reel
NRND
EAR99 FRANCE Buy now Check Availability

Distributor availability ofEMIF09-SD01F3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 100 1 Order Now
ARROW EUROPE 20004 0 Order Now
MOUSER WORLDWIDE 4996 1 Order Now
RUTRONIK EUROPE 5000 5000 Order Now

Distributor reported inventory date: 2020-05-26

Distributor Name

DIGIKEY

Stock

100

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

20004

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

4996

Min.Order

1

Region

WORLDWIDE Order Now

RUTRONIK

Stock

5000

Min.Order

5000

Region

EUROPE Order Now

Distributor reported inventory date: 2020-05-26

EMIF09-SD01F3

Package

Chip Scale Package 0.4mm pitch

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

Distributor availability ofEMIF09-SD01F3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 100 1 Order Now
ARROW EUROPE 20004 0 Order Now
MOUSER WORLDWIDE 4996 1 Order Now
RUTRONIK EUROPE 5000 5000 Order Now

Distributor reported inventory date: 2020-05-26

Distributor Name

DIGIKEY

Stock

100

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

20004

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

4996

Min.Order

1

Region

WORLDWIDE Order Now

RUTRONIK

Stock

5000

Min.Order

5000

Region

EUROPE Order Now

Distributor reported inventory date: 2020-05-26

Marketing Status

NRND

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4522
      9-line IPAD™, EMI filter and ESD protection
      3.0
      373.16 KB
      PDF
      DS4522

      9-line IPAD™, EMI filter and ESD protection

    • Description Version Size Action
      AN4541
      EMI filters for SD3.0 card high-speed SD card protection and filtering devices
      1.1
      1.13 MB
      PDF
      AN5241
      Fundamentals of ESD protection at system level
      1.1
      1.45 MB
      PDF
      AN3353
      IEC 61000-4-2 standard testing
      1.2
      171.08 KB
      PDF
      AN2348
      IPAD™ 400 µm Flip Chip: package description and recommendations for use
      5.0
      261.7 KB
      PDF
      AN1235
      IPAD™ 500 µm Flip Chip: package description and recommendations for use
      8.0
      251.82 KB
      PDF
      AN4541

      EMI filters for SD3.0 card high-speed SD card protection and filtering devices

      AN5241

      Fundamentals of ESD protection at system level

      AN3353

      IEC 61000-4-2 standard testing

      AN2348

      IPAD™ 400 µm Flip Chip: package description and recommendations for use

      AN1235

      IPAD™ 500 µm Flip Chip: package description and recommendations for use

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      emif09-sd01f3 OrCad Symbol and Footprint files 1.2
      17.94 KB
      ZIP

      emif09-sd01f3 OrCad Symbol and Footprint files

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EMIF09-SD01F3
NRND
Chip Scale Package 0.4mm pitch Industrial Ecopack2

EMIF09-SD01F3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.