Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

ST’s integrated tunable capacitors offer excellent RF performance, low power consumption and high linearity required in adaptive RF tuning applications. The fundamental building block of a passive tunable integrated circuit (PTIC) is a tunable material called Parascan™, which is a version of barium strontium titanate (BST) developed by Paratek microwave.

ST’s Parascan™ tunable integrated capacitors (STPTIC) are available with a typical capacitance from 1.5 to 8.2 pF and offer excellent RF performance, low power consumption and high linearity required in adaptive RF tuning applications. The STPTIC G series is optimized for impedance matching (standard linearity) while the STPTIC L series is optimized for frequency tuning (high linearity).

These tunable capacitors are controlled through an extended bias voltage ranging from 1 to 24 V. Over the bias range, the capacitance tuning ratio is 5 to 1.

New RF tunable capacitors boost LTE smartphone performance

ST’s new range of BST (barium strontium titanate) tunable capacitors in a WLCSP package uses solder bars instead of bumps. In addition to increasing the chip’s mechanical strength when soldered on thin printed circuit boards, the 3-solder bar package is smaller than a 4-bump device, making this new C4 series of Parascan™ tunable integrated capacitors (STPTIC) even more suited for high-volume manufacturing.

There are currently three RF tunable capacitors with solder bars: STPTIC-15C4 and STPTIC-27C4 are high-linearity devices used in frequency-tuning applications and the STPTIC-82C4 with standard linearity is best suited for impedance matching. A common land pattern can be used in order to support passive tunable integrated circuit (PTIC) values ranging from 1.5 to 8.2 pF.

Recommended for you