STPTIC-27G2

Active

2p7 Tunable capacitor

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ST integrated tunable capacitor offers excellent RF performance, low power consumption and high linearity required in adaptive RF tuning applications. The fundamental building block of PTIC is a tunable material called Parascan™, which is a version of barium strontium titanate (BST) developed by Paratek Microwave. BST capacitors are tunable capacitors intended for use in mobile phone application and dedicated to RF tunable applications. These tunable capacitors are controlled through an extended bias voltage ranging from 1 to 24 V. The implementation of BST tunable capacitor in mobile phones enables significant improvement in terms of radiated performance making the performance almost insensitive to the external environment.
  • All features

    • High power capability
    • 5:1 tuning range
    • High linearity
    • High quality factor (Q)
    • Low leakage current
    • Compatible with high voltage control IC (STHVDAC series)
    • Available in wafer level chip scale package:
      • WLCSP package 0.61 x 0.66 x 0.3 mm
    • ECOPACK®2 compliant component
    • Benefit
      • RF tunable passive implementation in mobile phones to optimize antenna radiated performance

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPTIC-27G2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPTIC-27G2C5
Active
CSP P 0.2 mm Industrial Ecopack2

STPTIC-27G2C5

Package:

CSP P 0.2 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.2 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STPTIC-27G2C5 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel CSP P 0.2 mm - - FRANCE 0.39 / 1k

STPTIC-27G2C5

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.39 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSP P 0.2 mm

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.39 / 1k

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors