- STEVAL-VP318L1F 15 V / 1.2 A SSR Flyback converter based on VIPer318L
- STEVAL-ISA010V1 Ultra wide range dual output back converter demonstration board based on the VIPER16
- EVL400W-EUPL7 12 V - 400 W adapter based on L4984, L6699 and SRK2001
- STEVAL-ISA175V1 9.4 W, 15 V-5 V-3.3 V, three output isolated flyback converter for smart meter and power line systems using the VIPER26HD
- STEVAL-ISA179V1 15 V, 0.15 A buck converter using VIPer™ Plus - VIPer0P
- STEVAL-IPFC01V1 3 kW three-channel interleaved PFC based on the STNRGPF01 digital controller
- STDES-VRECTFD 15 kW, three-level, three-phase Vienna rectifier with digital control for power factor correction
- STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter reference design based on STCH03, STM32F051 and STUSB1602A
- EVAL-STCH03-45W 45W / 12V power supply based on STCH03 QR flyback controller and SRK1000B adaptive synchronous rectification controller
- STEVAL-ISA117V1 Wide range isolated flyback demonstration board, single output 12 V/4.2 W based on the VIPer16LN
- STEVAL-SMACH15V1 15 W 5 V output USB adapter evaluation board with STCH03 CC-mode primary sensing switching controller
- STEVAL-ISA135V1 4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS
- STEVAL-VP319X1B 5 V / 0.6 A Buck converter based on VIPER319X
- STEVAL-ISA133V1 Double output SMPS for power line applications using the ALTAIR04-900 primary controller
- STEVAL-ISA071V2 4 W non-insulated, wide input voltage range SMPS based on the VIPer16
- EVL4986-350W Low-THD 350W CCM-PFC pre-regulator based on L4986
- EVL4985-350W Low-THD 350W CCM-PFC pre-regulator based on L4985
- STEVAL-NRG011TV 200 W power supply based on STNRG011 digital combo for LED TV
- STDES-PFCBIDIR 15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications
- STDES-VIENNARECT 15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction
- STEVAL-ISA177V1 5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01
- STEVAL-VP12201B 15 V/200 mA buck converter based on VIPER122
- STDES-200GANADP 19 V - 200 W adapter reference design based on STCMB1, SRK2001A and MASTERGAN1
- STEVAL-ISA182V1 8.4 W / 30 W peak power offline flyback converter using VIPER38HD
- STEVAL-ISA191V1 5 V - 12 V, 15 W double output isolated flyback converter based on VIPer37LE
- STEVAL-ISA174V1 7 W dual output offline flyback converter for home appliances using VIPer0P
- STEVAL-ISA176V1 ALTAIR05T-800 5 W wide range CV-CC optoless adapter evaluation board
- STEVAL-ISA140V1 15W, 12V output, isolated flyback converter using VIPer™ Plus - VIPER37HE
- STEVAL-ISA116V1 5 W, 2-output wide-range buck converter based on the VIPER26LD
- STEVAL-ISA162V1 12 V/10 W isolated flyback converter based on VIPer25HD
- STDES-2KW5CH48V 2.5 kW - 48 V battery charger reference design for industrial light electric vehicles (LEVs)
- STEVAL-ISA126V1 5 V-2 A, 115 kHz flyback with temporary extra-power management based on the VIPER28HN
- EVLVIPGAN50PD 45W QR USB PD adaptor reference design based on VIPerGaN50 and STUSB4761
- STEVAL-ISA105V1 Power supply for energy meter and power line modem based on the ALTAIR04-900
- STEVAL-SCR002V1 Inrush current limiter for active AC-DC bridge rectifier
- EVL4984-350W 350 W CCM PFC pre-regulator demonstration board based on the L4984D
- STEVAL-IPFC02V1 2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller
- STDES-30KWVRECT 30 kW Vienna PFC rectifier reference design with digital control
- STEVAL-ISA062V1 6 W dual output SMPS demonstration board based on the VIPER17
- STEVAL-ISA125V1 5 V/10 W, 60 kHz isolated flyback with extra power management based on the VIPer28L
- STEVAL-IPFC12V1 2 kW two-channel interleaved PFC reference design based on the STNRGPF12 digital controller with digital inrush current control
- STEVAL-ISA171V1 12 V - 15 W quasi resonant flyback converter based on the VIPER35HD
- EVL80WLED-STCH03 EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications
- STEVAL-ISA211V1 100 W, ultra-wide range flyback converter based on L6566BH
- STEVAL-VP26K01F Three output isolated flyback converter for STCOMET smart meter and PLC system using VIPER267KDTR
- STEVAL-ISA192V1 7 W dual output flyback converter with standby managed by capacitive touch using VIPer0P and STM32L
- STEVAL-ISA197V1 12 V, 7.8 W isolated flyback converter based on VIPer114LS
- STEVAL-ISA196V1 5 V / 1.2 A non-isolated flyback converter using VIPerPlus-VIPer114LS
- STEVAL-ISA183V1 16 W triple output quasi resonant flyback converter for air conditioning applications using VIPer35LD
- STEVAL-ISA178V1 5 V / 200 mA high voltage buck-converter based on VIPer01
- STEVAL-ISA081V1 12 V /1 A SMPS wide range demonstration board based on the VIPER26
- STEVAL-ISA112V1 Wide range non-isolated flyback demonstration board, single-output 12 V/4 W based on the VIPER06HN
- STEVAL-ISA113V1 Wide range single-output demonstration board based on the VIPER06HS
- STEVAL-ISA115V1 12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS
- STEVAL-ISA111V1 Wide range single output demonstration board based on the VIPER26HN
- STEVAL-VP26K03F Double output isolated PSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- STEVAL-VP26K02F Two output isolated SSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- STEVAL-ISA195V1 5 V / 0.36 A buck converter using VIPerPlus ? VIPer11
- STEVAL-ISA129V1 16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
- STEVAL-ISA096V1 Auxiliary power supply in buck-boost topology based on the Viper06
- STEVAL-ISA136V1 3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
- STEVAL-ISA134V1 12 V - 4 W, 115 kHz isolated flyback based on the VIPer06
- STEVAL-ISA119V1 1.5 W double output buck demonstration board based on the VIPER16LD
- EVL4986A-1KWBL Low THD-High Efficiency, 1KW Bridgeless CCM-PFC pre-regulator based on L4986A
- EVL6566B-40WSTB 40 W wide input range flyback converter using L6566BH Multimode controller for SMPS
- EVL6566B-65W-QR 19 V - 65 W quasi resonant flyback adapter board
- EVLVIPGAN50FL 15 V / 50 W QR flyback converter based on VIPERGAN50
- STEVAL-VP26K01B 15 V / 100 mA high voltage buck converter reference design based on VIPER26K
- STEVAL-VP12201F 12 V - 5 W isolated flyback converter based on VIPer122LS
- STEVAL-ISA153V1 12 V, 15 W (20 W peak) isolated flyback converter based on the VIPER38LE
- EVLSTCH03-36W-SR 36W USB charger with selectable output voltage (5-9-12 V @3A) based on STCH03L and SRK1000B
- STEVAL-ISA184V1 5V/1.2A 12V/750mA double output flyback converter using VIPER37LD
- STEVAL-VP318L2F 15 V/1.2 A isolated PSR Flyback converter based on VIPER31
- EVLSTCH03-45WPD 45W USB Type-C Power Delivery 3.0 adapter based on STCH03, SRK1001 and STUSB4761
- STEVAL-ISA122V1 Wide input-range, single-output 5 V / 11 W power supply demonstration board based on the VIPer27
- STEVAL-ISA114V1 5 V/0.8 W wide-range 30 kHz buck converter based on the VIPer06XS
- EVL400W-80PL 12 V - 400 W adapter based on L4985A, L6699 and SRK2001
- STEVAL-ISA180V1 12 V - 0.6 A flyback isolated converter using VIPer™ Plus - VIPer0P
- STEVAL-ISA118V1 Offline power converter demonstration board using the Viper16
- STEVAL-ISA130V1 12 V 140 mA 30 kHz non-isolated buck topology regulator based on VIPer06XN
- STEVAL-ISA121V1 Wide range single-output demonstration board based on the VIPER37LE
- EVLVIPGAN65PD 65 W USB Type-C Power Delivery reference design based on VIPERGAN65 and STUSB4761
AC-DC Converter - Products
Filters
Quick filters
File type
Latest update
All resource types Minify
All resource types
Filters
Quick filters
File type
Latest update