Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The ANT7-T-M24LR04E antenna reference board is a ready-to-use PCB that features an M24LR04E-R dual interface EEPROM connected to a 14 mm x 14 mm, 13.56 MHz etched RF double layer antenna on one side, and to an I2C bus on the other side.

    The ANT7-T-M24LR04E demonstration board allows system designers to evaluate the M24LR04E-R performance and capabilities, and to get started with their design.
    To demonstrate the energy harvesting function, the ANT7-T-M24LR04E can be used in conjunction with the ST DEMO-CR95HF-A board.
    The ANT7-T-M24LR04E design and the Gerber files can be downloaded from www.st.com.

    Key Features

    • Ready to use printed circuit board including:
      • M24LR04E-R dual interface EEPROM
      • 14 mm x 14 mm, 13.56 MHz dual layer etched antenna
      • I2C test points
      • RF WIP/BUSY output (RF) to indicate an ongoing RF operation
      • Analog Energy Harvesting output (EH)

Recommended for you

eDesignSuite: Interactive Simulations & Automatic

Schematics, Trying It Means Loving It

Embedded Software

    • Part Number

      M24LR application software associated with RF transceiver board included in M24LR-discovery kit

Evaluation Tools

    • Part Number

      45 mm x 75 mm antenna reference board for M24LR16E-R, Documentation purpose only

      20 mm x 40 mm antenna reference board for M24LR16E-R, Documentation purpose only

      15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, Documentation purpose only

      Demonstration board for M24LR16E-R, Documentation purpose only

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB2897
      14 mm x 14 mm antenna reference board for the M24LR04E-R dual interface EEPROM
      2.0
      167.48 KB
      PDF
      DB2897

      14 mm x 14 mm antenna reference board for the M24LR04E-R dual interface EEPROM

    • Description Version Size Action
      14 mm x 14 mm antenna reference board for the M24LR04E-R dual interface EEPROM
      265.68 KB
      PDF

      14 mm x 14 mm antenna reference board for the M24LR04E-R dual interface EEPROM

Hardware Resources

    • Description Version Size Action
      ANT7-T-M24LR04E gerber files 1.0
      109.61 KB
      ZIP

      ANT7-T-M24LR04E gerber files

    • Description Version Size Action
      ANT7-T-M24LR04E schematics 1.0
      72.6 KB
      PDF

      ANT7-T-M24LR04E schematics

Legal

    • Description Version Size Action
      Open Reference Material License Agreement v5
      42.53 KB
      PDF
      Terms of use 1.7
      57.54 KB
      PDF

      Open Reference Material License Agreement v5

      Terms of use

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
ANT7-T-M24LR04E
Active
CONTRACTS Industrial Ecopack2 -

ANT7-T-M24LR04E

Package:

CONTRACTS

Material Declaration**:

Marketing Status

Active

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
ANT7-T-M24LR04E Available at 1 distributors

Distributor availability ofANT7-T-M24LR04E

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 36 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

MOUSER

Stock

36

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-10

Buy now M24LR04E
Active
ST EAR99 NEC FRANCE 4.9 / 1

ANT7-T-M24LR04E

Core Product

M24LR04E

Marketing Status

Active

Budgetary Price (US$)*/Qty

4.9 / 1

Distributor availability ofANT7-T-M24LR04E

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 36 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

MOUSER

Stock

36

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-10

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

4.9 / 1

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors