Product overview
Description
The EVAL-L9963-NDS is a hardware tool for L9963 for Li-ION battery management application. The board is intended to be used as a single node in a distributed BMS. EVAL-L9963-NDS is needed when the total number of battery cells to be managed exceeds 14. The number of nodes to be stacked depends on total battery voltage, additional nodes can be added via additional EVAL-L9963-NDS. A maximum of 14 total nodes beyond the base node EVAL-L9963-MCU or an EVAL-L9963 can be stacked. It has to be used in conjunction with EVAL-L9963-MCU or an EVAL-9963 as second stage or stacked with additional EVAL-L9963-NDS. EVAL-L9963-NDS allows the user to manage up to 14 channels for cell voltage sensing, one channel for current sensing, and up to 4 analog input for temperature sensing (plus an additional on-board NTC to sense PCB temperature). The board provides additional protection for hot plug.EVAL-L9963-NDS is not intended to be used as a standalone evaluation board but with EVAL-L9963-MCU or EVAL-L9963.
-
All features
- Single node L9963 board for distributed multi-cell BMS
- To be used with EVAL-L9963-MCU or EVAL-L9963 as second stage or stacked with additional EVAL-L9963-NDS
- Measures from 4 to 14 cells in series, with 0 us desynchronization delay between samples. Supports also busbar connection without altering cell results
- Coulomb counter supporting pack overcurrent detection in both ignition on and off states
- Fully synchronized current and voltage samples
- 16-bit voltage measurement
- Communication between nodes through a 2.66 Mbps isolated serial communication with regenerative buffer, supporting dual access ring
- Transformer based isolation
- Up to 4 analog inputs for NTC sensing, plus PCB temperature sensing
- Hot-plug protection circuit
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Nov 2020 | 13 Nov 2020 | ||
1.0 | 12 Nov 2020 | 12 Nov 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Nov 2020 | 12 Nov 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Nov 2020 | 12 Nov 2020 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
EVAL-L9963-NDS | NRND | Not compliant | Yes | |
EVAL-L9963-NDS
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVAL-L9963-NDS | No availability of distributors reported, please contact our sales office | L9963 | NRND | ST | EAR99 | NEC | ITALY | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors