EVAL-SPBTLE-1S

Proposal

Bluetooth Low Energy evaluation board based on the SPBTLE-1S module

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The EVAL-SPBTLE-1S evaluation platform is based on the SPBTLE-1S very low power application processor module compliant to Bluetooth® Low Energy v4.2 specifications and supporting master, slave and simultaneous master-and-slave roles. The EVAL-SPBTLE-1S is compatible with the ST Morpho and Arduino UNO R3 connector layout (the user can mount the ST Morpho connectors, if required), allowing the expansion of every board including those connector layouts.
The SPBTLE-1S module is FCC certified (FCC ID: S9NSPBTLE1S), IC certified (IC: 8976C-SPBTLE1S), SRRC certified (SRRC CMIIT ID: 2017DJ5956), TYPE certified (Certification number 006-000535), CE/RED certified, and Bluetooth SIG End Product certified (Declaration ID D034470, Qualified design ID 92838).
  • All features

    • Expansion board based on the SPBTLE-1S very low power application processor module for Bluetooth® Low Energy v4.2
      • Supports master and slave modes
      • Multiple roles supported simultaneously
    • Embedded BlueNRG-1 BLE SoC
      • High performance, ultra-low power Cortex-M0 32-bit based core
      • Programmable embedded 160 kB Flash
      • 24 kB embedded RAM with data retention
      • AES security co-processor
    • Configurable as a network coprocessor via dedicated firmware supporting commands over SPI interface
    • Embedded BALF-NRG-01D3 integrated matched balun with harmonic filter, and high efficiency chip antenna
    • Up to +4 dBm available output power
    • Equipped with 1 x UART, 1 x I2C, 1xSPI and 1x PDM interfaces, 14 x GPIO, watchdog, RTC, and DMA controller
    • Complemented with Bluetooth low energy protocol stack library (GAP, GATT, SM, L2CAP, LL)
    • Compatible with ST Morpho connectors
    • Equipped with Arduino UNO R3 connectors
    • SWD programming and debugging connector
    • SPBTLE-1S certification
      • CE qualified
      • FCC, IC modular approval certified
      • TYPE qualified
      • BQE qualified
    • Pre-programmed UART bootloader
    • Operating supply voltage: from 1.7 to 3.6 V
    • RoHS compliant

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EVAL-SPBTLE-1S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-SPBTLE-1S
Proposal
- Industrial - -

EVAL-SPBTLE-1S

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-SPBTLE-1S No availability of distributors reported, please contact our sales office SPBTLE-1S
Proposal
- - - -

EVAL-SPBTLE-1S

Core Product

SPBTLE-1S

Marketing Status

Proposal

Budgetary Price (US$)*/Qty

Supplier

-

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Country of Origin

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors