EVAL-TDA785X

Active

EVAL-TDA785x evaluation board for STPA001, STPA003, STPA008, TDA7851A, TDA7850A, and TDA7388A

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

EVAL-TDA785X is an evaluation board for automotive class AB power amplifiers. It is compatible with the following list of MOSFET amplifiers: STPA001, STPA003, STPA008, TDA7851A, TDA7850A, and the TDA7388A BIPOLAR amplifier.
  • All features

    • Analog input, analog output
    • Four audio channels
    • Clipping / Offset detector outputs pins available
    • Stand-by and mute switches
    • Compatible with Flexiwatt27 package
    • Operating supply voltage from 6 to 18 V (battery compatible)

Recommended for you

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-TDA785X
Active
Not compliant -

EVAL-TDA785X

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-TDA785X No availability of distributors reported, please contact our sales office -
Active
ST EAR99 NEC ITALY 69.3 / 1

EVAL-TDA785X

Core Product

-

Marketing Status

Active

Budgetary Price (US$)*/Qty

69.3 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

69.3 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors