Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This module is a compact breakout board for ST's high-power VNH5019 motor driver IC, a fully integrated H-bridge that can be used for bidirectional speed control of a single brushed DC motor most of the components of the typical application, like pull-up's and protection resistors and FETs for reverse battery protection. This module is designed By POLOLU and distributed by ST. It is delivered fully populated with its SMD components, including the VNH5019, as shown in the product picture.

    For more information please visit Pololu web site.

    Key Features

    • Operating voltage: 5.5 - 24 V
    • Output current: 12 A continuous (30 maximum)
    • 5V and 3.3 V compatible inputs
    • PWM operation up to 20 kHz for quieter motor operation
    • Current sense output proportional to motor current
    • Motor indicator LEDs (indicates what the outputs are doing even when no motor is connected)
    • SPC5Studio makes it easy to get started using this board and SPC56 32-bit power architecture MCU's
    • Robust:
      • Reverse-voltage protection
      • Can survive input voltages up to 41 V
      • Undervoltage and overvoltage shutdown
      • High-side and low-side thermal shutdown
      • Short-to-ground and short-to-Vcc protection

Sample & Buy

Part Number
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
EVAL-VNH5019-P1
NRND
35 1 EAR99 - Check Availability

Distributor availability ofEVAL-VNH5019-P1

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 3 0 Order Now

Distributor reported inventory date: 2019-07-16

Distributor Name

Newark Element14

Stock

3

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2019-07-16

EVAL-VNH5019-P1

Marketing Status

NRND

Unit Price (US$)

35

Unit Price (US$)

35.0*

Distributor availability ofEVAL-VNH5019-P1

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 3 0 Order Now

Distributor reported inventory date: 2019-07-16

Distributor Name

Newark Element14

Stock

3

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2019-07-16

Quantity

1

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB2131
      VNH5019 Motor Driver Carrier
      2.0
      88.76 KB
      PDF
      DB2131

      VNH5019 Motor Driver Carrier

Legal

    • Description Version Size Action
      Evaluation products license agreement 1.6
      74.12 KB
      PDF

      Evaluation products license agreement

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-VNH5019-P1
NRND
Not compliant -

EVAL-VNH5019-P1

Package:

Not compliant

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.