EVALSTPM3X-3PH

Active

Poly-phase energy metering demonstration board with current transformers based on the STPM33, STPM34 and STM8S903

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STPM33, STPM34 poly-phase evaluation board is a Class 0.2, single-phase or poly-phase meter with current transformer sensors for power line systems of Vnom= 140 to 300 VRMS, Inom/ Imax = 5/100 ARMS, flin = 50/60 Hz ± 10% and Tamb= -40 to +85 °C. Measured data from the STPM33 and STPM34 are read by the STM8S903 device for 3-phase energy and power calculations and the active/reactive cumulative LED signals generation.
To display all measurements, the board can be interfaced with PC running evaluation software through an isolated USB port, which provides also the 3.3 V power supply.
The board has also SPI/UART pins available to be interfaced to an external microcontroller for further application development.
  • All features

    • 0.2% accuracy poly-phase meter evaluation board
    • Vnom(RMS)= 140 to 300 V, Inom / Imax(RMS)= 5/100 A, flin = 50/60 Hz ± 10%
    • USB isolated connector to PC GUI
    • Power supply 3.3 V through USB connector
    • SPI/UART connector for STPM33/34 direct access
    • SWIM connector for firmware upgrade
    • SPI/UART connector for expansion to external MCU
    • 2x LEDs on board for active-reactive power
    • IEC61000 standard compliant
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVALSTPM3X-3PH
Active
CARD Industrial Ecopack1 -

EVALSTPM3X-3PH

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVALSTPM3X-3PH Available at 1 distributors

Distributor availability ofEVALSTPM3X-3PH

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 3 1 Order Now

Distributor reported inventory date: 2021-05-10

Distributor Name

RS COMPONENTS

Stock

3

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-10

STPM33, STPM34
Active
- EAR99 NEC ITALY 140.0 / 1

EVALSTPM3X-3PH

Core Product

STPM33, STPM34

Marketing Status

Active

Budgetary Price (US$)*/Qty

140.0 / 1

Distributor availability ofEVALSTPM3X-3PH

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 3 1 Order Now

Distributor reported inventory date: 2021-05-10

Distributor Name

RS COMPONENTS

Stock

3

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-10

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

140.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors