EVLSTNRG-1KW

Active

1 kW SMPS digitally controlled multi-phase interleaved converter using STNRG388A

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The EVLSTRNG-1KW evaluation board is intended for evaluating the STNRG388A digital controller in offline power conversion applications such as EV battery chargers, UPS and industrial power supplies. The architecture is based on a multiphase interleaved DC/DC converter using the half bridge SAB (“Single Active Bridge”) topology supporting more than 1000 W of power.
The interleaved topology balances the power through 3 parallel stages. Also, the solution delivers high efficiency during the whole load range by enabling one, two or three stages depending on the load.
The STNRG388A power conversion dedicated peripherals (SMEDs) offer the flexibility to drive the interleaved power stages while guaranteeing the correct phase realignment during the activation and deactivation of each stage.
Thanks to the digital core of the STNRG388A, it is also possible to monitor, control and debug the EVLSTRNG-1KW board via a convenient HyperTerminal control.
  • All features

    • Digital controller: STNRG388A
    • 3-phase interleaved DC/DC architecture
    • Full load power: 1000 W (scalable up to 3 kW)
    • Efficiency: more than 94% from 10% to full load
    • Peak efficiency: 96.5% at full load
    • Stand-by consumption: 425 mW
    • Input voltage range: 350 ÷ 420 V dc
    • CC/CV output regulation
    • Output voltage regulation: 133 V
    • Output current regulation: 7.5 A
    • Maximum output current for each phase: 2.5 A
    • Modular power and control board

Recommended for you

Related Applications

Communications Equipment, Computers and Peripherals

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVLSTNRG-1KW
Active
CARD Industrial Ecopack1 -

EVLSTNRG-1KW

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
EVLSTNRG-1KW Available at 3 distributors

Distributor availability ofEVLSTNRG-1KW

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 1 0 Order Now
MOUSER WORLDWIDE 4 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-05-04

Distributor Name

AVNET

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-04

Buy Direct STNRG388A
Active
- EAR99 NEC ITALY -

EVLSTNRG-1KW

Core Product

STNRG388A

Marketing Status

Active

Budgetary Price (US$)*/Qty

Distributor availability ofEVLSTNRG-1KW

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 1 0 Order Now
MOUSER WORLDWIDE 4 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-05-04

Distributor Name

AVNET

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-04

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors