STDES-WBC86WTX

Active
Design Win

2.5W Qi compatible wireless power transmitter reference design for wearable applications

Download databrief

Product overview

Description

The STDES-WBC86WTX reference design is based on STWBC86. It is designed for wireless power transmitter application.

It can deliver up to 2.5W power to a STDES-WLC38WA board which has appropriate Rx coil size ensuring good performance with STDES-WBC86WTX.

With an external USB-to-I²C bridge, you can monitor and control the STWBC86 using STSW-WPSTUDIO graphical user interface (GUI).

The STDES-WBC86WTX features several safety mechanisms providing overtemperature, over-voltage, and current limit protections.

  • All features

    • Power transfer to the receiver up to 2.5 W (5 V / 0.5 A)
    • Wide input range 5 up to 20 V
    • Integrated
      • Drivers
      • High efficiency half / full bridge inverter
    • 32-bit, 64 MHz Arm® Cortex® -M0+ micro controller with 8 KB SRAM
    • On-chip thermal management and protections

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STDES-WBC86WTX
Active
CARD Industrial - Yes

STDES-WBC86WTX

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STDES-WBC86WTX
Available at distributors

Distributor availability of STDES-WBC86WTX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-WBC86WTX Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-WBC86WTX

Supplier:

ST

Core Product:

STWBC86JR

Board production status:

Not for sale

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors