STDES-WLC38WA

Active
Design Win

Qi-1.3 compatible wireless power receiver reference design for 2.5W wearable applications

Download databrief

Product overview

Description

The STDES-WLC38WA reference design is based on STWLC38. It is designed for wireless power receiver applications and it allows you to quickly start your 2.5 W Qi-BPP compatible wireless charging receiver projects.

This reference design document provides sufficient information to develop a project for up to 2.5 W charging using baseline power profile (BPP).

Through the I²C interface you can access and modify different configuration parameters, tailoring the operation of the device to the needs of custom applications.

Using an on-board USB-to-I²C bridge, the user can monitor and control the STWLC38 using the STSW-WPSTUDIO graphical user interface (GUI).

  • All features

    • Power transfer up to 2.5 W
    • Qi 1.3 compliant
    • Integrated
      • High efficiency synchronous rectifier
      • Low voltage drop regulator with output current limit control
    • Output 5 V baseline power profile
    • Adaptive rectifier configuration (ARC) mode for enhanced spatial freedom
    • Accurate voltage/current measurement for foreign object detection (FOD)
    • On-chip thermal management and protections

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STDES-WLC38WA
Active
CARD Industrial - Yes

STDES-WLC38WA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-WLC38WA
Available at distributors

Distributor availability of STDES-WLC38WA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-WLC38WA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-WLC38WA

Supplier:

ST

Core Product:

STWLC38JRM

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors