STEVAL-ILL049V12

Active

LED driver based on the LED6001 + 9-LED board with NTC sensor

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The purpose of this product evaluation board is to provide an application example of a compact LED driver using the new LED6001 chip from STMicroelectronics. The board is equipped with a single-channel, constant-current LED driver operating with both boost and SEPIC topologies.The brightness of the LED string connected to its output can be controlled through a PWM signal (0%-100% dimming) or a control voltage (10:1 analog dimming).Open LED, feedback disconnection, LED overcurrent and output-to-ground short-circuit (SEPIC only) faults are detected and managed.The board has been designed to provide a solution example for applications involving several LEDs arranged is a single string (e.g. off-grid street lighting, advertisement panels, signs, gaming, etc.).
  • All features

    • Wide DC input voltage: 6 V-24 V
    • Single channel, 350 mA constant-current output with PWM brightness control
    • Up to 10 high-brightness white LEDs (40 V OVP threshold)
    • Selectable boost or SEPIC converter topology
    • Up to 92% efficiency (boost converter)
    • Onboard photo-transistor for ambient light switch function
    • LED temperature protection through analog dimming control
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL049V12
Active
CARD Industrial Ecopack2 -

STEVAL-ILL049V12

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL049V12 Available at 3 distributors

Distributor availability ofSTEVAL-ILL049V12

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1 1 Order Now
RS COMPONENTS EUROPE 2 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

DIGIKEY

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

Buy Direct LED6001
Active
ST EAR99 NEC ITALY 141.0 / 1

STEVAL-ILL049V12

Core Product

LED6001

Marketing Status

Active

Budgetary Price (US$)*/Qty

141.0 / 1

Distributor availability ofSTEVAL-ILL049V12

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1 1 Order Now
RS COMPONENTS EUROPE 2 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

DIGIKEY

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

141.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors