STEVAL-ILL055V1

Active

High-efficiency isolated offline LED drive with 11 W fixed output and high PF, based on the HVLED815PF (EU input range)

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-ILL055V1 is an isolated SMPS designed in high power factor flyback topology. It generates a 640 mA nominal output current, delivering up to 11 W of output power and provides a cost-effective and space-saving solution. This product evaluation board is based on the HVLED815PF, a monolithic converter integrating both an 800 V avalanche-rugged MOSFET and PWM controller in a single package.
  • All features

    • Input:
      • Voltage: 185 – 264 Vac
      • Frequency: 45 – 55 Hz
    • Output:
      • Current: 640 mA
      • Voltage: 6 LED module (blue or white)
    • Power factor
      • > 0.9
    • Efficiency
      • 84%
    • PCB type and size:
      • FR4
      • Double layer
      • Copper thickness: 35 µm
      • LED driver size: 17 x 55 mm
      • Board size: 34 x 88 mm
    • Isolation
      • Isolated 2 kV / 4 mm isolation gap
    • EMI
      • According to EN55022 Class B

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL055V1
Active
CARD Industrial Ecopack2 -

STEVAL-ILL055V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL055V1 Available at 3 distributors

Distributor availability ofSTEVAL-ILL055V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Buy from Distributor
RS COMPONENTS EUROPE 3 1 Buy from Distributor
ANGLIA Live EUROPE 1 1 Buy from Distributor

Distributor reported inventory date: 2021-12-04

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

3

Min.Order

1

ANGLIA Live

Stock

1

Min.Order

1

Distributor reported inventory date: 2021-12-04

Buy Direct HVLED815PF
Active
- EAR99 NEC ITALY 65.0 / 1

STEVAL-ILL055V1

Core Product

HVLED815PF

Marketing Status

Active

Budgetary Price (US$)*/Qty

65.0 / 1

Distributor availability ofSTEVAL-ILL055V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Buy from Distributor
RS COMPONENTS EUROPE 3 1 Buy from Distributor
ANGLIA Live EUROPE 1 1 Buy from Distributor

Distributor reported inventory date: 2021-12-04

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

3

Min.Order

1

ANGLIA Live

Stock

1

Min.Order

1

Distributor reported inventory date: 2021-12-04

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

65.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors