STEVAL-ILL085V1

Active

Wide input and wide output voltage LED driver with high power factor and low THD based on HVLED001A

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-ILL085V1 board is a constant current LED driver with high power factor and low input current THD for wide range input voltage. It uses the HVLED001A power management IC for power quality improvement. This board includes other discrete power devices produced by STMicroelectronics, including MOSFETs (STP21N90K5), diodes (STTH3L06 and STTH1L06), transil (P6KE400), CV / CC controller (TSM101) and LDO (LM2931AD33R). The board works on 60 V to 105 V LED voltage and 700 mA constant current with ± 2% current regulation. The standby consumption is below 0.5 W.
Short-circuit and open circuit LED protection is included, and board efficiency is above 90%.
Smart pins are included for LED streetlight ON/OFF switching and remote dimming.
The design is unique in terms of form factor and proven high thermal stability.
In terms of power quality, the power factor is above 0.95 and the THD is less than 10%. It is well within the harmonic limits set by IEC61000-3-2 Class C for lighting.
  • All features

    • AC input voltage range: 90 V to 300 V
    • LED voltage / current: 60 V-105 V / 700 mA
    • Constant LED current: 700 mA ± 2%
    • Power factor: > 0.95
    • Input current THD: < 10%
    • Standby consumption: < 0.5 W
    • Open-circuit and short-circuit protection
    • Provision for smart features: ON / OFF / DIMMING
    • RoHS compliant

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL085V1
Active
CARD Industrial Ecopack2 -

STEVAL-ILL085V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL085V1 Available at 3 distributors

Distributor availability ofSTEVAL-ILL085V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 20 1 Order Now
ANGLIA Live EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-08-04

Distributor Name

DIGIKEY

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

20

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-04

Buy Direct HVLED001A
Active
ST EAR99 NEC ITALY 79.0 / 1

STEVAL-ILL085V1

Core Product

HVLED001A

Marketing Status

Active

Budgetary Price (US$)*/Qty

79.0 / 1

Distributor availability ofSTEVAL-ILL085V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 20 1 Order Now
ANGLIA Live EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-08-04

Distributor Name

DIGIKEY

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

20

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-04

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

79.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors