Product overview
Description
The STEVAL-ISA131V1 is a product evaluation board designed around the ST1S15, a high efficiency miniaturized step-down converter capable to providing 500 mA of output current from an input voltage from 2.3 V to 5.5 V. This converter works at a 6 MHz switching frequency and is specifically designed for applications where high efficiency and small application area are key factors.-
All features
- 85% typical efficiency
- 500 mA output current capability
- 45 μA typical quiescent current
- PFM or PWM operation for best efficiency over entire load range
- Ultra-fast load and line transient
- Short-circuit and thermal protection
- Tiny external components
- Auto or forced PWM selection with dedicated pin
- ST1S15J18R in Flip-Chip 6-bumps package
- RoHS compliant
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 Mar 2015 |
19 Mar 2015
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2015 |
19 Mar 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2015 |
19 Mar 2015
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA131V1 |
Active
|
CARD | Industrial | Ecopack2 | - |
|
STEVAL-ISA131V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA131V1 | 1 distributors | Buy Direct | ST1S15J18R |
Active
|
- | EAR99 | NEC | ITALY | - | 29.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors