STEVAL-ISA181V1

Active

12 V / 600 mA high voltage flyback converter with remote standby control using the VIPer0P

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This SMPS system features an isolated flyback converter based on VIPer0P and special STM32 core logic to manage the VIPer0P for extremely low power consumption during ZPM while supplying the microcontroller and IR receiver and still maintaining relatively high overall efficiency during normal operation. The IR remote interface consists of a dedicated IR TX board and very low consumption TIA / band pass filter RX. In the ZPM idle state, the device is shut down fully and the residual consumption from the 230VAC mains is below 5 mW. The IC enters ZPM by pulling the OFF pin to SGND for more than 10 ms and exits ZPM (resuming normal switching) by pulling the ON pin to SGND for more than 20 μs.
This function can be tested by acting on the tactile switches connected to the ON and OFF pins.
The proposed power supply is set in isolated flyback topology with 12 V output voltage and 7.2 W nameplate power.
  • All features

    • Smart standby architecture using Zero Power Mode (ZPM) with IR remote on/off control suitable for Air Conditioning subsystems and other applications
    • Based on VIPer0P high voltage converter with embedded 800V avalanche rugged power MOSEFET and a current mode PWM controller with a set of protections for enhanced system reliability
    • Input power consumption in Zero Power Mode lower than 8 mW at 230VAC (switched-off by remote IR control) while supplying microcontroller and IR receiver
    • Input power consumption at no load less than 30 mW at 230VAC, including microcontroller consumption
    • Average efficiency > 80.2% compliant with EuCoC rev. 5 – Tier 2 and EPS of DOE USA
    • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
    • Meets IEC61000-4-2(ESD), IEC61000-4-4 (EFT) and IEC61000-4-5 (Surge)
    • RoHS compliant

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA181V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA181V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA181V1 Available at 2 distributors

Distributor availability ofSTEVAL-ISA181V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Order Now
Farnell Element14 EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-14

Buy Direct VIPer0P
Active
ST 3A991A2 NEC ITALY - 95.0 / 1

STEVAL-ISA181V1

Core Product

VIPer0P

Marketing Status

Active

Budgetary Price (US$)*/Qty

95.0 / 1

Distributor availability ofSTEVAL-ISA181V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Order Now
Farnell Element14 EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-14

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

95.0 / 1

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors