Product overview
Description
The STEVAL-ISA185V1 is a product evaluation board based on the ST synchronous step-down switching regulator A6985F3V3, which can deliver up to 0.5 A and, with its 100% duty cycle ability to withstand cold crank events and wide input operating voltage range, renders the A6985F3V3 the ideal choice for battery-powered automotive systems. Synchronous rectification helps achieve higher efficiency at full load as well as application compactness, while high-frequency switching (programmable up to 2 MHz) helps to reduce the cost and size of power passive components while remaining outside the AM band. The device can operate in low consumption mode (LCM) with a quiescent current of 30 µA, hence ensuring the high efficiency under light load condition required in typical car body applications that are active during car parking. A low noise mode (LNM) can be selected to meet the requirements of infotainment applications with forced PWM mode under all load conditions.The default board configuration is LCM active, 2 MHz switching frequency, high ISKIP current and the switchover feature enabled, but all of these settings can be easily changed so the user can evaluate different application scenarios.
-
All features
- AECQ100 qualification
- 0.5 A DC output current
- 4 V to 38 V operating input voltage
- Low consumption mode or low noise mode
- Programmable ISKIP current
- 30 μA IQ at light load (LCM VIN = 12 V)
- 8 μA IQ-SHTDWN
- Adjustable f SW (250 kHz - 2 MHz)
- Fixed output voltage VOUT = 3.3 V
- Embedded output voltage supervisor
- Synchronization
- Adjustable soft-start time
- Internal current limiting
- Overvoltage protection
- Output voltage sequencing
- Peak current mode architecture
- RDS(on)HS = 360 mΩ ; RDS(on)LS = 150 mΩ
- Thermal shutdown
- RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Feb 2016 | 01 Feb 2016 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Feb 2016 | 01 Feb 2016 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Feb 2016 | 01 Feb 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA185V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA185V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA185V1 | No availability of distributors reported, please contact our sales office | A6985F3V3 | Active | ST | EAR99 | NEC | ITALY | - | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors