STEVAL-ISA193V2

Active

15 W, 5 V - 3 A output CC primary sensing USB adapter based on STCH02

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-ISA193V2 evaluation board implements a 15 W USB adapter with primary sensing CC feature, based on the STCH02 current mode controller designed for offline quasi-resonant flyback converters, capable of providing constant output current (CC) regulation using primary-sensing feedback. The IC embeds a 650 V, non-dissipative, HV startup cell, which, along with the extremely low quiescent current and burst-mode management, helps minimize residual input consumption, thus achieving less than 10 mW under no-load conditions.
The adapter is designed to meet the most stringent energy saving recommendations (EuCoC rev. 5 – Tier 2 and EPS of DOE USA) as well as EN55022-Class-B Conducted noise emissions.
The extremely small form factor and the output USB connector makes this reference design suitable for small USB chargers and adapters for mobile phones, tablets and other hand held equipment
  • All features

    • Universal AC Main Input voltage range : 90 VAC to 264 VAC
    • Output range: 5 V - 3 A continuous operation
    • Constant voltage (CV) and constant current (CC) operation with CC primary sensing
    • Input power in standby < 10 mW at 230 VAC
    • Average efficiency: > 81.84%, complies with EuCoC rev. 5 – Tier 2 and EPS of DOE USA
    • EMI: According to EN55022-Class
    • Small form factor: (44 x 35 x 15 mm)
    • RoHS compliant
    • WEEE compliant

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA193V2
Active
CARD Industrial Ecopack2 Yes

STEVAL-ISA193V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA193V2 Available at 5 distributors

Distributor availability ofSTEVAL-ISA193V2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6 1 Order Now
RS COMPONENTS EUROPE 2 1 Order Now
AVNET AMERICA 3 0 Order Now
MOUSER WORLDWIDE 3 1 Order Now
Farnell Element14 EUROPE 20 1 Order Now

Distributor reported inventory date: 2021-05-07

Distributor Name

DIGIKEY

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

3

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

3

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

20

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-07

Buy Direct STCH02, STD7N80K5, FERD20U60DJF
Active
ST EAR99 NEC ITALY -

STEVAL-ISA193V2

Core Product

STCH02, STD7N80K5, FERD20U60DJF

Marketing Status

Active

Budgetary Price (US$)*/Qty

Distributor availability ofSTEVAL-ISA193V2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6 1 Order Now
RS COMPONENTS EUROPE 2 1 Order Now
AVNET AMERICA 3 0 Order Now
MOUSER WORLDWIDE 3 1 Order Now
Farnell Element14 EUROPE 20 1 Order Now

Distributor reported inventory date: 2021-05-07

Distributor Name

DIGIKEY

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

3

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

3

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

20

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-07

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors