STEVAL-ISA201V1

Active

3 A step-down switching regulator evaluation board based on the L5987

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-ISA201V1 product evaluation board provides design engineers with a fully functional step-down switching regulator with an output current of up to 3 A. The STEVAL-ISA201V1 integrates the STMicroelectronics L5987 step-down switching regulator together with all the external components required for a typical application. The rated voltage of the input capacitor and the Schottky diode rectifier repetitive peak reverse voltage are both 25 V, rendering the board capable of covering the entire 2.9 V - 18 V input voltage range of the L5987 device. The board features an external resistor divider (R1 and R2) designed for an output voltage of 1.8 V. The output voltage can be set to a level from 0.6 V up to VIN. The compensation network on the evaluation board allows the use of an MLCC as output filter to keep the loop stable. The switching frequency on the board is set to 430 kHz by means of the R5 resistor connected to pin FSW.
  • All features

    • 1.8 V, up to 3 A DC output current
    • 2.9 V to 18 V input voltage
    • Output voltage adjustable from 0.6 V to VIN
    • 430 kHz switching frequency, programmable in the range 250 kHz – 1 MHz
    • Internal soft-start and inhibit
    • Low dropout operation: 100% duty cycle
    • Zero-load current operation
    • Overcurrent and thermal protection
    • VFQFPN8 (3 x 3 mm) package
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA201V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA201V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA201V1 Available at 3 distributors

Distributor availability ofSTEVAL-ISA201V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 18 1 Order Now
RS COMPONENTS EUROPE 1 1 Order Now
Farnell Element14 EUROPE 16 1 Order Now

Distributor reported inventory date: 2021-05-17

Distributor Name

DIGIKEY

Stock

18

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1

Min.Order

1

Region

EUROPE Order Now

Farnell Element14

Stock

16

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-17

Buy Direct L5987
Active
ST EAR99 NEC ITALY - 24.0 / 1

STEVAL-ISA201V1

Core Product

L5987

Marketing Status

Active

Budgetary Price (US$)*/Qty

24.0 / 1

Distributor availability ofSTEVAL-ISA201V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 18 1 Order Now
RS COMPONENTS EUROPE 1 1 Order Now
Farnell Element14 EUROPE 16 1 Order Now

Distributor reported inventory date: 2021-05-17

Distributor Name

DIGIKEY

Stock

18

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1

Min.Order

1

Region

EUROPE Order Now

Farnell Element14

Stock

16

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-17

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

24.0 / 1

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors