STEVAL-ISB044V1

Active

Qi MP-A10 15 W wireless charger TX evaluation kit based on STWBC-EP

Download databrief

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STEVAL-ISB044V1 evaluation kit has been designed for devices, such as smartphones or tablets, requiring high power levels.

    It supports wireless battery charging up to 15 W.
    The embedded STWBC-EP digital controller transmitter is based on a cost-effective half-bridge topology providing external interfaces via UART and I²C.
    The kit also includes STWBC-EP firmware, a graphical interface for debug, schematics, layout files and bill of materials.
    There are specific tools for the STEVAL-ISB044V1 available on www.st.com which give runtime information, such as the power delivered, the regulation error or the protocol status as well as parameter tuning.

    Key Features

    • STWBC-EP digital controller
    • 15 W output power
    • Qi MP-A10 reference design
    • WPC Qi1.2.3 standard compliant
    • Robust demodulation algorithm, with triple path (V, I, f)
    • Foreign object detection (FOD)
    • Accurate power control
    • Active presence detection
    • UART protocol to control and monitor the system
    • Complete reference design (evaluation board, IC, firmware and tools)
    • 2-layer PCB for easy design
    • Flash memory-based
    • RoHS compliant

Sample & Buy

Part Number
Core Product
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Board production status
Order from Distributors
Order from ST
STEVAL-ISB044V1 STWBC-EP
Active
99 1 EAR99 ITALY - Check Availability

Distributor availability ofSTEVAL-ISB044V1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 1 1 Order Now
Farnell Element14 EUROPE 10 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

RS COMPONENTS

Stock

1

Min.Order

1

Region

EUROPE Order Now

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

STEVAL-ISB044V1

Core Product

STWBC-EP

Marketing Status

Active

Unit Price (US$)

99.0*

Distributor availability ofSTEVAL-ISB044V1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 1 1 Order Now
Farnell Element14 EUROPE 10 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

RS COMPONENTS

Stock

1

Min.Order

1

Region

EUROPE Order Now

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

Unit Price (US$)

99

Quantity

1

ECCN (US)

EAR99

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Point of Sales and Retail Logistics

Power Supplies and Converters

Audio and Video

Virtual - Augmented Reality

Embedded Software

    • Part Number

      Firmware for the STEVAL-ISB044V1 wireless power transmitter evaluation board based on STBWC-EP

      STWBC firmware downloader tool

      Graphical user interface for wireless power transmitter evaluation boards based on the STWBC chip family

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3408
      Qi MP-A10 15 W wireless charger TX evaluation kit based on STWBC-EP
      2.0
      426.95 KB
      PDF
      DB3408

      Qi MP-A10 15 W wireless charger TX evaluation kit based on STWBC-EP

    • Description Version Size Action
      UM2301
      Getting started with the Qi MP-A10 wireless charger Tx evaluation board based on STWBC-EP
      2.0
      3.2 MB
      PDF
      UM2301

      Getting started with the Qi MP-A10 wireless charger Tx evaluation board based on STWBC-EP

Hardware Resources

    • Description Version Size Action
      STEVAL-ISB044V1 gerber files 1.0
      642.15 KB
      ZIP

      STEVAL-ISB044V1 gerber files

    • Description Version Size Action
      STEVAL-ISB044V1 BOM 1.1
      274.6 KB
      PDF

      STEVAL-ISB044V1 BOM

    • Description Version Size Action
      STEVAL-ISB044V1 schematics 1.0
      257.35 KB
      PDF

      STEVAL-ISB044V1 schematics

Publications and Collaterals

    • Description Version Size Action
      eDesignSuite-The smart way to design your application 1.0
      842.88 KB
      PDF

      eDesignSuite-The smart way to design your application

Legal

    • Description Version Size Action
      Evaluation products license agreement 1.6
      74.12 KB
      PDF

      Evaluation products license agreement

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISB044V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISB044V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback